Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010027/DB | C-144-LN-8W-M12BK/25D/E

Base Product: Z-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber indoor/outdoor cable, LightSCOPE ZWP®, Single Jacket All-Dielectric, LSZH, 144 fiber, Gel-Free, Stranded Loose Tube, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color, Eca flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE OS2 SM 144  FIBER EN50575 CLASS E [SERIAL NUMBER] [MM/YY] [METRE MARK]
Subunit, quantity 12
Fibers per Subunit, quantity 12
Total Fiber Count 144

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 17.3 mm | 0.681 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 206 mm | 8.110 in
Minimum Bend Radius, unloaded 173 mm | 6.811 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 3 N-m | 26.552 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 5 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 5 m | 16.404 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-20 | Telcordia GR-409
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Listing EN 50399
Flame Test Method EN 50399 | IEC 60332-1-2 | IEC 60754-2
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 272 kg/km | 182.776 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-free
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE OS2 SM 144  FIBER EN50575 CLASS E [SERIAL NUMBER] [MM/YY] [METRE MARK]
Subunit, quantity 12
Fibers per Subunit, quantity 12
Total Fiber Count 144

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 17.3 mm | 0.681 in

Mechanical Specifications

Minimum Bend Radius, loaded 206 mm | 8.110 in
Minimum Bend Radius, unloaded 173 mm | 6.811 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 3 N-m | 26.552 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 5 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 5 m | 16.404 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-20 | Telcordia GR-409
EN50575 CPR Cable EuroClass Fire Performance Eca
Environmental Space Aerial, lashed | Buried | Low Smoke Zero Halogen (LSZH)
Flame Test Listing EN 50399
Flame Test Method EN 50399 | IEC 60332-1-2 | IEC 60754-2
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 272 kg/km | 182.776 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification