810010113/DB | C-001-DN-8G1-M01BK/30D/D-UK00
Base Product: C-DN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
Indoor/Outdoor Fiber Optic Drop cable, 1 Fiber G657 A2 0.9mm tight buffer. Breaking load Max 2000N. Suitable for installation under overhead power lines ≤11kV, vertical clearance ≥1.8m.
Features and Benefits
Fire retardant Outside plant LSZH jacket grade, suitable for drop / aerial installations of up to 68 m. Can be routed indoor.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
General Specifications
Cable Type | Drop | Tight buffer |
Construction Type | All Dielectric | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010113/DB 1x G657A2 SM LSZH [DOM] [SERIAL NUMBER] [METER MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 3 mm | 0.118 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 620 N | 139.382 lbf |
Compression | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A2 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -30 °C to +65 °C (-22 °F to +149 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial | Drop | Ducted | Indoor/Outdoor |
Flame Test Listing | EN 50399 |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -30 °C to +60 °C (-22 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 8.7 kg/km | 5.846 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
General Specifications
Cable Type | Drop | Tight buffer |
Construction Type | All Dielectric | Non-armored |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010113/DB 1x G657A2 SM LSZH [DOM] [SERIAL NUMBER] [METER MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Total Fiber Count | 1 |
Dimensions
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 3 mm | 0.118 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 620 N | 139.382 lbf |
Compression | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A2 |
Environmental Specifications
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -30 °C to +65 °C (-22 °F to +149 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial | Drop | Ducted | Indoor/Outdoor |
Flame Test Listing | EN 50399 |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -30 °C to +60 °C (-22 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 8.7 kg/km | 5.846 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Declaration of Performance
Product Specification
Sag and Tension Table
Warranty
Declaration of Performance
Product Compliance Documentation
Product Specification
Sag and Tension Table
Warranty
Other Ways to Browse