Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010141/DB | C-002-DN-8G-M02BK/15G/V6/D

Base Product: C-DN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Drop Cable, Façade, Duct and Aerial, FTTH, 4 fibers, Singlemode, G.657.A2, Gel-filled, Meters jacket marking, White jacket, Dca Flame Rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DN

General Specifications

Cable Type Central loose tube | Drop | Tight buffer
Construction Type Non-armored
Subunit Type Gel-filled
Inner Jacket Color White
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB  F.O. CABLE 810009825/DB G657A2 SM 2 FIBER CLASS D [SERIAL NUMBER] [MM/YY] [METRE MARK]
Subunit, quantity 1
Fibers per Subunit, quantity 2
Total Fiber Count 2

Dimensions

Cable Length 1999.793 m | 6561 m
Buffer Tube/Subunit Diameter 1.5 mm | 0.059 in
Diameter Over Jacket 4.5 mm | 0.177 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 75 mm | 2.953 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 1000 N | 224.809 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature 0 °C to +60 °C (-32 °F to +140 °F)
Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Drop | Ducted | Façade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -25 °C to +70 °C (-13 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 26 kg/km | 17.471 lb/kft

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DN

General Specifications

Cable Type Central loose tube | Drop | Tight buffer
Construction Type Non-armored
Subunit Type Gel-filled
Inner Jacket Color White
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB  F.O. CABLE 810009825/DB G657A2 SM 2 FIBER CLASS D [SERIAL NUMBER] [MM/YY] [METRE MARK]
Subunit, quantity 1
Fibers per Subunit, quantity 2
Total Fiber Count 2

Dimensions

Cable Length 1999.793 m | 6561 m
Buffer Tube/Subunit Diameter 1.5 mm | 0.059 in
Diameter Over Jacket 4.5 mm | 0.177 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius, loaded 75 mm | 2.953 in
Tensile Load, long term, maximum 300 N | 67.443 lbf
Tensile Load, short term, maximum 1000 N | 224.809 lbf
Compression 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1
Twist 5 cycles
Twist Test Method IEC 60794-1 E7

Optical Specifications

Fiber Type G.657.A2

Environmental Specifications

Installation temperature 0 °C to +60 °C (-32 °F to +140 °F)
Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Drop | Ducted | Façade | Indoor/Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Temperature Cycle -25 °C to +70 °C (-13 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 26 kg/km | 17.471 lb/kft