Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010233/DB | C-002-DS-8W-MSUBK/GY/B

Base Product: C-DS

  • Available in:
  • Asia
  • EMEA

Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Tight Buffered Office DistributionFiber Fiber Optic Cable, 2 fiber, Singlemode OS1a, black. Provides Rodent Resistance.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • designed to offer flexibility, strength and compact construction for internal and interbuilding use
  • non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
  • oversheathed with a ULSZH jacket meeting IEC fire performance requirements

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 760254799 2x9/125 OS2 ULSZH [BATCH NUMBER] [METRE MARK]
Strength Members E-glass yarns
Fibers per Subunit, quantity 2
Total Fiber Count 2

Dimensions

Diameter Over Jacket 5.2 mm | 0.205 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 130 mm | 5.118 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, short term, maximum 1000 N | 224.809 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 32 kg/km | 21.503 lb/kft

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Black
Jacket Marking Meters
Jacket Marking Method Inkjet
Jacket Marking Text COMMSCOPE GB OPTICAL CABLE 760254799 2x9/125 OS2 ULSZH [BATCH NUMBER] [METRE MARK]
Strength Members E-glass yarns
Fibers per Subunit, quantity 2
Total Fiber Count 2

Dimensions

Diameter Over Jacket 5.2 mm | 0.205 in

Mechanical Specifications

Minimum Bend Radius, loaded 130 mm | 5.118 in
Minimum Bend Radius, unloaded 80 mm | 3.15 in
Tensile Load, short term, maximum 1000 N | 224.809 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d0
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Cable weight 32 kg/km | 21.503 lb/kft
Click on image to enlarge.

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification

Building Information Modeling (BIM) Objects

Declaration of Performance

Product Specification