Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

8107972/DB | R-024-LN-8W-F12BK/25D

Base Product: R-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • Middle East/Africa
  • North America

Fiber indoor/outdoor cable, LightScope® ZWP, Single Jacket All-Dielectric, Riser Rated, 24 fiber, Gel-Free, Stranded Loose Tube, Singlemode G.652.D and G.657.A1, Feet jacket marking, Black jacket color, Build America Buy America (BABA)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
BABA-compliant
Build America Buy America (BABA)*

Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects

Broadband for Everyone Program

Features and Benefits
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series R-LN
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-free
Filler, quantity 3
Jacket Color Black
Jacket Marking Feet
Location of Manufacturing Claremont, North Carolina
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 11.5 mm | 0.453 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 173 mm | 6.811 in
Minimum Bend Radius, unloaded 115 mm | 4.528 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.94 N-m | 26.021 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 678 m | 2224.41 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409
Environmental Space Riser
Flame Test Listing NEC OFNR (ETL) and c(ETL)
Flame Test Method UL 1666
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 121 kg/km | 81.308 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series R-LN
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Cable Type Stranded loose tube
Construction Type Non-armored
Subunit Type Gel-free
Filler, quantity 3
Jacket Color Black
Jacket Marking Feet
Location of Manufacturing Claremont, North Carolina
Subunit, quantity 2
Fibers per Subunit, quantity 12
Total Fiber Count 24

Dimensions

Buffer Tube/Subunit Diameter 2.5 mm | 0.098 in
Diameter Over Jacket 11.5 mm | 0.453 in

Mechanical Specifications

Minimum Bend Radius, loaded 173 mm | 6.811 in
Minimum Bend Radius, unloaded 115 mm | 4.528 in
Tensile Load, long term, maximum 800 N | 179.847 lbf
Tensile Load, short term, maximum 2700 N | 606.984 lbf
Compression 22 N/mm | 125.623 lb/in
Compression Test Method FOTP-41 | IEC 60794-1 E3
Flex 25 cycles
Flex Test Method FOTP-104 | IEC 60794-1 E6
Impact 2.94 N-m | 26.021 in lb
Impact Test Method FOTP-25 | IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method FOTP-33 | IEC 60794-1 E1
Twist 10 cycles
Twist Test Method FOTP-85 | IEC 60794-1 E7
Vertical Rise, maximum 678 m | 2224.41 ft

Optical Specifications

Fiber Type G.652.D and G.657.A1 | G.652.D and G.657.A1

Environmental Specifications

Installation temperature -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards ANSI/ICEA S-104-696 | EN 187105 | Telcordia GR-409
Environmental Space Riser
Flame Test Listing NEC OFNR (ETL) and c(ETL)
Flame Test Method UL 1666
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method FOTP-82 | IEC 60794-1 F5

Environmental Test Specifications

Cable Freeze -2 °C | 28.4 °F
Cable Freeze Test Method FOTP-98 | IEC 60794-1 F15
Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Low High Bend -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method FOTP-37 | IEC 60794-1 E11
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method FOTP-3 | IEC 60794-1 F1

Packaging and Weights

Cable weight 121 kg/km | 81.308 lb/kft
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification