Outside Plant Fiber Optic Cable, armored, 8-fiber, Singlemode, OS2, loose tube, gel-filled, 1000 m
Specifications
Specifications
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-LA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 8 |
Total Fiber Count | 8 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 10.3 mm | 0.406 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 206 mm | 8.11 in |
Tensile Load, long term, maximum | 890 N | 200.08 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Flex | 25 cycles |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | ANSI/TIA-568.A | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Cable weight | 108 kg/km | 72.573 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-LA |
General Specifications
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 8 |
Total Fiber Count | 8 |
Dimensions
Cable Length | 1000 m | 3280.84 ft |
Diameter Over Jacket | 10.3 mm | 0.406 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 206 mm | 8.11 in |
Tensile Load, long term, maximum | 890 N | 200.08 lbf |
Tensile Load, short term, maximum | 2700 N | 606.984 lbf |
Flex | 25 cycles |
Optical Specifications
Fiber Type | OS2 |
Optical Specifications, Wavelength Specific
Standards Compliance | ANSI/TIA-568.A | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Cable weight | 108 kg/km | 72.573 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse