Outside Plant Fiber Optic Cable, armored, 4-fiber, Multimode, OM4, gel-filled, dielectric, black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-LN |
General Specifications
Armor Type | Corrugated steel |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 11 mm | 0.433 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 243.8 mm | 9.598 in |
Minimum Bend Radius, unloaded | 121.9 mm | 4.799 in |
Tensile Load, long term, maximum | 890 N | 200.08 lbf |
Tensile Load, short term, maximum | 2669 N | 600.015 lbf |
Flex | 25 cycles |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Optical Specifications, Wavelength Specific
10 Gbps Ethernet Distance | 550 m @ 850 nm |
Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.A | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | TIA-492AAAD (OM4) |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE |
Packaging and Weights
Cable weight | 140 kg/km | 94.076 lb/kft |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber OSP cable |
Product Series | O-LN |
General Specifications
Armor Type | Corrugated steel |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Fibers per Subunit, quantity | 4 |
Total Fiber Count | 4 |
Dimensions
Diameter Over Jacket | 11 mm | 0.433 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 243.8 mm | 9.598 in |
Minimum Bend Radius, unloaded | 121.9 mm | 4.799 in |
Tensile Load, long term, maximum | 890 N | 200.08 lbf |
Tensile Load, short term, maximum | 2669 N | 600.015 lbf |
Flex | 25 cycles |
Optical Specifications
Fiber Type | OM4, LazrSPEED® |
Optical Specifications, Wavelength Specific
10 Gbps Ethernet Distance | 550 m @ 850 nm |
Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm |
Bandwidth, OFL, minimum | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
Standards Compliance | ANSI/TIA-568.A | ANSI/TIA-568.B.1 | ANSI/TIA-568.B.2 | TIA-492AAAD (OM4) |
Environmental Specifications
Installation temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | Telcordia GR-20-CORE |
Packaging and Weights
Cable weight | 140 kg/km | 94.076 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse