Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

874039714/10 | CS24P GRN C5E 4/24 U/UTP CPK 1KFT

Base Product: CS24P

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

ETL Verified Category 5e U/UTP Cable, plenum, green jacket, 4 pair count, 1000 ft (305 m) length, CommPak

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Twisted pair cable

General Specifications

Product Number CS24P
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Green
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 4.877 mm | 0.192 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 76 %
Operating Frequency, maximum 200 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, CS IL, STD IL, TYP NEXT, CS NEXT, STD NEXT, TYP ACR, CS ACR, STD ACR, TYP PSNEXT, CS PSNEXT, STD PSNEXT, TYP PSACR, CS PSACR, STD PSACR, TYP ACRF, CS ACRF, STD ACRF, TYP PSACRF, CS PSACRF, STD PSACRF, TYP RL, CS RL, STD RL, TYP
1.00 MHz 2.0 2.0 2.1 65.3 65.3 81.5 63.3 63.3 79.4 62.3 62.3 79.2 60.3 60.3 77.1 63.8 63.8 76.4 60.8 60.8 74.7 20.0 20.0 33.5
4.00 MHz 4.1 4.1 3.9 56.3 56.3 72.9 52.2 52.2 69.0 53.3 53.3 70.5 49.2 49.2 66.6 51.8 51.8 64.8 48.8 48.8 63.1 23.0 23.0 33.5
8.00 MHz 5.8 5.8 5.5 51.8 51.8 68.3 46.0 46.0 62.7 48.8 48.8 65.9 43.0 43.0 60.4 45.7 45.7 58.9 42.7 42.7 57.2 24.5 24.5 36.6
10.00 MHz 6.5 6.5 6.2 50.3 50.3 66.7 43.8 43.8 60.6 47.3 47.3 64.2 40.8 40.8 58.1 43.8 43.8 57.0 40.8 40.8 55.3 25.0 25.0 36.7
16.00 MHz 8.2 8.2 7.8 47.2 47.2 63.6 39.0 39.0 55.8 44.2 44.2 61.2 36.0 36.0 53.4 39.7 39.7 52.9 36.7 36.7 51.1 25.0 25.0 38.5
20.00 MHz 9.3 9.3 8.7 45.8 45.8 62.0 36.5 36.5 53.2 42.8 42.8 59.5 33.5 33.5 50.8 37.8 37.8 51.0 34.8 34.8 49.2 25.0 25.0 38.8
25.00 MHz 10.4 10.4 9.8 44.3 44.3 60.3 33.9 33.9 50.5 41.3 41.3 57.9 30.9 30.9 48.2 35.8 35.8 48.9 32.8 32.8 47.2 24.3 24.3 39.4
31.25 MHz 11.7 11.7 11.0 42.9 42.9 58.9 31.2 31.2 47.9 39.9 39.9 56.6 28.2 28.2 45.7 33.9 33.9 47.0 30.9 30.9 45.2 23.6 23.6 39.8
62.50 MHz 17.0 17.0 15.6 38.4 38.4 54.2 21.4 21.4 38.6 35.4 35.4 51.9 18.4 18.4 36.2 27.9 27.9 40.8 24.9 24.9 39.0 21.5 21.5 34.7
100.00 MHz 22.0 22.0 20.0 35.3 35.3 50.9 13.3 13.3 30.9 32.3 32.3 48.6 10.3 10.3 28.6 23.8 23.8 36.9 20.8 20.8 35.1 20.1 20.1 30.9
155.00 MHz 28.1 25.1 32.4 47.8 4.4 22.7 29.4 45.3 1.4 20.2 20.0 33.1 17.0 31.3 18.8 28.3
200.00 MHz 32.4 28.8 30.8 45.6 -1.6 16.8 27.8 43.3 -4.6 14.5 17.8 30.7 14.8 28.8 18.0 27.6
250.00 MHz 32.4 43.7 11.3 41.4 9.1 28.7 26.8 26.9
300.00 MHz 35.7 42.0 6.3 39.7 4.0 27.0 25.1 26.5
350.00 MHz 38.9 40.5 1.6 38.3 -0.6 25.2 23.3 25.6

Material Specifications

Conductor Material Bare copper
Insulation Material FEP | Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910
Smoke Test Method CMP/FT6

Packaging and Weights

Cable weight 30.373 kg/km | 20.41 lb/kft
Packaging Type CommPak® box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Twisted pair cable

General Specifications

Product Number CS24P
ANSI/TIA Category 5e
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Green
Note All electrical transmission tests include swept frequency measurements
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 4.877 mm | 0.192 in
Jacket Thickness 0.508 mm | 0.02 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Delay Skew, maximum 15 ns
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 76 %
Operating Frequency, maximum 200 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, CS IL, STD IL, TYP NEXT, CS NEXT, STD NEXT, TYP ACR, CS ACR, STD ACR, TYP PSNEXT, CS PSNEXT, STD PSNEXT, TYP PSACR, CS PSACR, STD PSACR, TYP ACRF, CS ACRF, STD ACRF, TYP PSACRF, CS PSACRF, STD PSACRF, TYP RL, CS RL, STD RL, TYP
1.00 MHz 2.0 2.0 2.1 65.3 65.3 81.5 63.3 63.3 79.4 62.3 62.3 79.2 60.3 60.3 77.1 63.8 63.8 76.4 60.8 60.8 74.7 20.0 20.0 33.5
4.00 MHz 4.1 4.1 3.9 56.3 56.3 72.9 52.2 52.2 69.0 53.3 53.3 70.5 49.2 49.2 66.6 51.8 51.8 64.8 48.8 48.8 63.1 23.0 23.0 33.5
8.00 MHz 5.8 5.8 5.5 51.8 51.8 68.3 46.0 46.0 62.7 48.8 48.8 65.9 43.0 43.0 60.4 45.7 45.7 58.9 42.7 42.7 57.2 24.5 24.5 36.6
10.00 MHz 6.5 6.5 6.2 50.3 50.3 66.7 43.8 43.8 60.6 47.3 47.3 64.2 40.8 40.8 58.1 43.8 43.8 57.0 40.8 40.8 55.3 25.0 25.0 36.7
16.00 MHz 8.2 8.2 7.8 47.2 47.2 63.6 39.0 39.0 55.8 44.2 44.2 61.2 36.0 36.0 53.4 39.7 39.7 52.9 36.7 36.7 51.1 25.0 25.0 38.5
20.00 MHz 9.3 9.3 8.7 45.8 45.8 62.0 36.5 36.5 53.2 42.8 42.8 59.5 33.5 33.5 50.8 37.8 37.8 51.0 34.8 34.8 49.2 25.0 25.0 38.8
25.00 MHz 10.4 10.4 9.8 44.3 44.3 60.3 33.9 33.9 50.5 41.3 41.3 57.9 30.9 30.9 48.2 35.8 35.8 48.9 32.8 32.8 47.2 24.3 24.3 39.4
31.25 MHz 11.7 11.7 11.0 42.9 42.9 58.9 31.2 31.2 47.9 39.9 39.9 56.6 28.2 28.2 45.7 33.9 33.9 47.0 30.9 30.9 45.2 23.6 23.6 39.8
62.50 MHz 17.0 17.0 15.6 38.4 38.4 54.2 21.4 21.4 38.6 35.4 35.4 51.9 18.4 18.4 36.2 27.9 27.9 40.8 24.9 24.9 39.0 21.5 21.5 34.7
100.00 MHz 22.0 22.0 20.0 35.3 35.3 50.9 13.3 13.3 30.9 32.3 32.3 48.6 10.3 10.3 28.6 23.8 23.8 36.9 20.8 20.8 35.1 20.1 20.1 30.9
155.00 MHz 28.1 25.1 32.4 47.8 4.4 22.7 29.4 45.3 1.4 20.2 20.0 33.1 17.0 31.3 18.8 28.3
200.00 MHz 32.4 28.8 30.8 45.6 -1.6 16.8 27.8 43.3 -4.6 14.5 17.8 30.7 14.8 28.8 18.0 27.6
250.00 MHz 32.4 43.7 11.3 41.4 9.1 28.7 26.8 26.9
300.00 MHz 35.7 42.0 6.3 39.7 4.0 27.0 25.1 26.5
350.00 MHz 38.9 40.5 1.6 38.3 -0.6 25.2 23.3 25.6

Material Specifications

Conductor Material Bare copper
Insulation Material FEP | Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Plenum
Flame Test Method CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910
Smoke Test Method CMP/FT6

Packaging and Weights

Cable weight 30.373 kg/km | 20.41 lb/kft
Packaging Type CommPak® box
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification