Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

884029814/10 | CS27R YEL C5E 4/24 U/UTP CPK 1KFT

Base Product: CS27R

ETL Verified Category 5e U/UTP Cable, non-plenum, yellow jacket, 4 pair count, 1000 ft (305 m) length, CommPak

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Jacket Color Yellow
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.800 m | 1000 ft

Cross Section Drawing

Click on image to enlarge.

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, CS IL, STD IL, TYP NEXT, CS NEXT, STD NEXT, TYP ACR, CS ACR, STD ACR, TYP PSNEXT, CS PSNEXT, STD PSNEXT, TYP PSACR, CS PSACR, STD PSACR, TYP ACRF, CS ACRF, STD ACRF, TYP PSACRF, CS PSACRF, STD PSACRF, TYP RL, CS RL, STD RL, TYP
1.00 MHz 2.0 2.0 1.8 70.3 65.3 85.0 68.3 63.3 83.1 68.3 62.3 82.6 66.3 60.3 80.8 67.8 63.8 79.8 65.8 60.8 78.0 20.0 20.0 34.8
4.00 MHz 3.9 4.1 3.7 61.3 56.3 75.9 57.3 52.2 72.2 59.3 53.3 73.4 55.3 49.2 69.7 55.8 51.8 68.1 53.8 48.8 66.3 23.3 23.0 35.1
8.00 MHz 5.6 5.8 5.3 56.8 51.8 70.8 51.2 46.0 65.6 54.8 48.8 68.5 49.2 43.0 63.3 49.7 45.7 62.2 47.7 42.7 60.5 25.0 24.5 35.9
10.00 MHz 6.2 6.5 5.9 55.3 50.3 69.7 49.1 43.8 63.8 53.3 47.3 67.4 47.1 40.8 61.5 47.8 43.8 60.3 45.8 40.8 58.5 25.5 25.0 36.8
16.00 MHz 7.9 8.2 7.6 52.2 47.2 66.3 44.3 39.0 58.7 50.2 44.2 64.0 42.3 36.0 56.4 43.7 39.7 56.3 41.7 36.7 54.5 25.5 25.0 37.9
20.00 MHz 8.9 9.3 8.5 50.8 45.8 64.8 41.9 36.5 56.3 48.8 42.8 62.4 39.9 33.5 53.9 41.8 37.8 54.4 39.8 34.8 52.5 25.5 25.0 37.6
25.00 MHz 10.0 10.4 9.5 49.3 44.3 63.3 39.3 33.9 53.8 47.3 41.3 61.0 37.3 30.9 51.5 39.8 35.8 52.5 37.8 32.8 50.6 24.8 24.3 37.9
31.25 MHz 11.3 11.7 10.7 47.9 42.9 61.8 36.6 31.2 51.2 45.9 39.9 59.5 34.6 28.2 48.9 37.9 33.9 50.5 35.9 30.9 48.6 24.1 23.6 37.7
62.50 MHz 16.3 17.0 15.3 43.4 38.4 57.3 27.1 21.4 42.0 41.4 35.4 55.1 25.1 18.4 39.7 31.9 27.9 44.4 29.9 24.9 42.5 22.0 21.5 33.5
100.00 MHz 21.0 22.0 19.6 40.3 35.3 54.5 19.3 13.3 34.9 38.3 32.3 52.1 17.3 10.3 32.5 27.8 23.8 40.4 25.8 20.8 38.4 20.6 20.1 31.0
155.00 MHz 26.8 24.8 37.4 51.2 10.7 26.4 35.4 49.0 8.7 24.1 24.0 36.7 22.0 34.7 19.3 28.9
200.00 MHz 30.9 28.4 35.8 48.9 4.9 20.4 33.8 46.6 2.9 18.2 21.8 34.2 19.8 32.2 18.5 28.6
250.00 MHz 35.0 32.0 34.3 47.4 -0.7 15.4 32.3 45.1 -2.7 13.1 19.8 32.0 17.8 30.0 17.8 28.0
300.00 MHz 38.9 35.3 33.1 45.8 -5.8 10.5 31.1 43.5 -7.8 8.2 18.3 30.1 16.3 28.2 17.3 28.1
350.00 MHz 42.6 38.4 32.1 44.1 -10.4 5.7 30.1 41.9 -12.4 3.5 16.9 28.4 14.9 26.5 16.8 27.4

Environmental Specifications

Environmental Space Non-plenum

Packaging and Weights

Packaging Type CommPak® box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Twisted pair cable

General Specifications

ANSI/TIA Category 5e
Cable Type U/UTP (unshielded)
Jacket Color Yellow
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D

Dimensions

Cable Length 304.800 m | 1000 ft

Electrical Cable Performance

CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency IL, CS IL, STD IL, TYP NEXT, CS NEXT, STD NEXT, TYP ACR, CS ACR, STD ACR, TYP PSNEXT, CS PSNEXT, STD PSNEXT, TYP PSACR, CS PSACR, STD PSACR, TYP ACRF, CS ACRF, STD ACRF, TYP PSACRF, CS PSACRF, STD PSACRF, TYP RL, CS RL, STD RL, TYP
1.00 MHz 2.0 2.0 1.8 70.3 65.3 85.0 68.3 63.3 83.1 68.3 62.3 82.6 66.3 60.3 80.8 67.8 63.8 79.8 65.8 60.8 78.0 20.0 20.0 34.8
4.00 MHz 3.9 4.1 3.7 61.3 56.3 75.9 57.3 52.2 72.2 59.3 53.3 73.4 55.3 49.2 69.7 55.8 51.8 68.1 53.8 48.8 66.3 23.3 23.0 35.1
8.00 MHz 5.6 5.8 5.3 56.8 51.8 70.8 51.2 46.0 65.6 54.8 48.8 68.5 49.2 43.0 63.3 49.7 45.7 62.2 47.7 42.7 60.5 25.0 24.5 35.9
10.00 MHz 6.2 6.5 5.9 55.3 50.3 69.7 49.1 43.8 63.8 53.3 47.3 67.4 47.1 40.8 61.5 47.8 43.8 60.3 45.8 40.8 58.5 25.5 25.0 36.8
16.00 MHz 7.9 8.2 7.6 52.2 47.2 66.3 44.3 39.0 58.7 50.2 44.2 64.0 42.3 36.0 56.4 43.7 39.7 56.3 41.7 36.7 54.5 25.5 25.0 37.9
20.00 MHz 8.9 9.3 8.5 50.8 45.8 64.8 41.9 36.5 56.3 48.8 42.8 62.4 39.9 33.5 53.9 41.8 37.8 54.4 39.8 34.8 52.5 25.5 25.0 37.6
25.00 MHz 10.0 10.4 9.5 49.3 44.3 63.3 39.3 33.9 53.8 47.3 41.3 61.0 37.3 30.9 51.5 39.8 35.8 52.5 37.8 32.8 50.6 24.8 24.3 37.9
31.25 MHz 11.3 11.7 10.7 47.9 42.9 61.8 36.6 31.2 51.2 45.9 39.9 59.5 34.6 28.2 48.9 37.9 33.9 50.5 35.9 30.9 48.6 24.1 23.6 37.7
62.50 MHz 16.3 17.0 15.3 43.4 38.4 57.3 27.1 21.4 42.0 41.4 35.4 55.1 25.1 18.4 39.7 31.9 27.9 44.4 29.9 24.9 42.5 22.0 21.5 33.5
100.00 MHz 21.0 22.0 19.6 40.3 35.3 54.5 19.3 13.3 34.9 38.3 32.3 52.1 17.3 10.3 32.5 27.8 23.8 40.4 25.8 20.8 38.4 20.6 20.1 31.0
155.00 MHz 26.8 24.8 37.4 51.2 10.7 26.4 35.4 49.0 8.7 24.1 24.0 36.7 22.0 34.7 19.3 28.9
200.00 MHz 30.9 28.4 35.8 48.9 4.9 20.4 33.8 46.6 2.9 18.2 21.8 34.2 19.8 32.2 18.5 28.6
250.00 MHz 35.0 32.0 34.3 47.4 -0.7 15.4 32.3 45.1 -2.7 13.1 19.8 32.0 17.8 30.0 17.8 28.0
300.00 MHz 38.9 35.3 33.1 45.8 -5.8 10.5 31.1 43.5 -7.8 8.2 18.3 30.1 16.3 28.2 17.3 28.1
350.00 MHz 42.6 38.4 32.1 44.1 -10.4 5.7 30.1 41.9 -12.4 3.5 16.9 28.4 14.9 26.5 16.8 27.4

Environmental Specifications

Environmental Space Non-plenum

Packaging and Weights

Packaging Type CommPak® box
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification