Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS37R

Base Product

CS37R Category 6 Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of CS37R by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length
884019184/30 | CS37R WHT C6 4/23 U/UTP CS37RL 3KFT 884019184/30 | CS37R WHT C6 4/23 U/UTP CS37RL 3KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, white jacket, 4 pair count, 3000 ft (914 m) length, reel
Asia | Australia/New Zealand | Latin America NETCONNECT® Twisted pair cable Non-plenum U/UTP (unshielded) White CS37R Reel 4 PVC 914.4 m | 3000 ft
UN884018704/10 | CS37R BLK C6 4/23 U/UTP RL 1KFT UN884018704/10 | CS37R BLK C6 4/23 U/UTP RL 1KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, black jacket, 4 pair count, 1000 ft (305 m) length, reel
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) Black CS37R Reel 4 PVC 304.8 m | 1000 ft
UN884018714/10 | CS37R BLK C6 4/23 U/UTP CPK 1KFT UN884018714/10 | CS37R BLK C6 4/23 U/UTP CPK 1KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, black jacket, 4 pair count, 1000 ft (305 m) length, CommPak
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) Black CS37R CommPak® box 4 PVC 304.8 m | 1000 ft
UN884018784/30 | CS37R BLK C6 4/23 U/UTP RL 3KFT UN884018784/30 | CS37R BLK C6 4/23 U/UTP RL 3KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, black jacket, 4 pair count, 3000 ft (914 m) length, reel
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) Black CS37R Reel 4 PVC 914.4 m | 3000 ft
UN884019104/10 | CS37R WHT C6 4/23 U/UTP RL 1KFT UN884019104/10 | CS37R WHT C6 4/23 U/UTP RL 1KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length, reel
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) White CS37R Reel 4 PVC 304.8 m | 1000 ft
UN884019114/10 | CS37R WHT C6 4/23 U/UTP CPK 1KFT UN884019114/10 | CS37R WHT C6 4/23 U/UTP CPK 1KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length, CommPak
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) White CS37R CommPak® box 4 PVC 304.8 m | 1000 ft
UN884019184/30 | CS37R WHT C6 4/23 U/UTP RL 3KFT UN884019184/30 | CS37R WHT C6 4/23 U/UTP RL 3KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, white jacket, 4 pair count, 3000 ft (914 m) length, reel
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) White CS37R Reel 4 PVC 914.4 m | 3000 ft
UN884022604/10 | CS37R YEL C6 4/23 U/UTP RL 1KFT UN884022604/10 | CS37R YEL C6 4/23 U/UTP RL 1KFT
CS37R ETL Verified Category 6 U/UTP Cable, non-plenum, yellow jacket, 4 pair count, 1000 ft (305 m) length, reel
North America Uniprise® Twisted pair cable Non-plenum U/UTP (unshielded) Yellow CS37R Reel 4 PVC 304.8 m | 1000 ft

Product Classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS37R
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Product Classification

Portfolio NETCONNECT® / Uniprise®
Product Type Twisted pair cable

General Specifications

Product Number CS37R
ANSI/TIA Category 6
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification