Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

5-1427070-7 | CS30Z3 RED C6 4/24 U/UTP RIB 305M ANATEL

Base Product: CS30Z

  • Available in:
  • Latin America

Category 6 U/UTP Cable, 24AWG, low smoke zero halogen, red jacket, 4 pair count, 305 m length Reel in box

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS30Z3
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Red
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ABNT/NBR 14703 | ANSI/TIA-568.2-D | Anatel

Dimensions

Cable Length 304.800 m | 1000 ft
Diameter Over Insulated Conductor 0.978 mm | 0.0385 in
Diameter Over Jacket, nominal 5.588 mm | 0.22 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
Nominal Velocity of Propagation (NVP) 68 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method ABNT/NBR 14705 | IEC 60332-1 | IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Packaging Type Reel in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America
Portfolio NETCONNECT®
Product Type Twisted pair cable

General Specifications

Product Number CS30Z3
ANSI/TIA Category 6
Cable Component Type Horizontal
Cable Type U/UTP (unshielded)
Conductor Type, singles Solid
Conductors, quantity 8
Jacket Color Red
Pairs, quantity 4
Separator Type Isolator
Transmission Standards ABNT/NBR 14703 | ANSI/TIA-568.2-D | Anatel

Dimensions

Cable Length 304.800 m | 1000 ft
Diameter Over Insulated Conductor 0.978 mm | 0.0385 in
Diameter Over Jacket, nominal 5.588 mm | 0.22 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
Characteristic Impedance Tolerance ±15 ohm
Nominal Velocity of Propagation (NVP) 68 %
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Conductor Material Bare copper
Insulation Material Polyolefin
Jacket Material Low Smoke Zero Halogen (LSZH)
Separator Material Polyolefin

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Acid Gas Test Method IEC 60754-2
Environmental Space Low Smoke Zero Halogen (LSZH)
Flame Test Method ABNT/NBR 14705 | IEC 60332-1 | IEC 60332-3-22
Smoke Test Method IEC 61034-2

Packaging and Weights

Packaging Type Reel in box
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant