874026704/10 | CS37P GRY C6 4/23 U/UTP RL 1KFT
Base Product: CS37P
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
CS37P ETL Verified Category 6 U/UTP Cable, plenum, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS37P |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.978 mm | 0.0385 in |
Diameter Over Jacket, nominal | 5.639 mm | 0.222 in |
Jacket Thickness | 0.483 mm | 0.019 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 75 % |
Operating Frequency, maximum | 400 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 77.3 | 74.3 | 90.3 | 75.3 | 72.3 | 88.5 | 75.3 | 72.3 | 88.1 | 73.3 | 70.3 | 86.3 | 68.8 | 67.8 | 84.1 | 65.8 | 64.8 | 82.6 | 20.0 | 20.0 | 32.0 |
4.00 MHz | 3.8 | 3.8 | 3.6 | 68.3 | 65.3 | 82.7 | 64.5 | 61.5 | 79.1 | 66.3 | 63.3 | 80.4 | 62.5 | 59.5 | 76.8 | 56.8 | 55.8 | 72.7 | 53.8 | 52.8 | 71.4 | 23.6 | 23.0 | 30.0 |
8.00 MHz | 5.3 | 5.3 | 5.1 | 63.8 | 60.8 | 78.1 | 58.5 | 55.4 | 72.9 | 61.8 | 58.8 | 75.8 | 56.5 | 53.4 | 70.6 | 50.7 | 49.7 | 66.9 | 47.7 | 46.7 | 65.5 | 25.4 | 24.5 | 34.3 |
10.00 MHz | 5.9 | 6.0 | 5.8 | 62.3 | 59.3 | 76.5 | 56.4 | 53.3 | 70.7 | 60.3 | 57.3 | 74.3 | 54.4 | 51.3 | 68.5 | 48.8 | 47.8 | 65.0 | 45.8 | 44.8 | 63.6 | 26.0 | 25.0 | 34.9 |
16.00 MHz | 7.5 | 7.6 | 7.3 | 59.2 | 56.2 | 73.5 | 51.7 | 48.7 | 66.1 | 57.2 | 54.2 | 71.3 | 49.7 | 46.7 | 64.0 | 44.7 | 43.7 | 61.0 | 41.7 | 40.7 | 59.5 | 26.0 | 25.0 | 35.2 |
20.00 MHz | 8.4 | 8.5 | 8.2 | 57.8 | 54.8 | 72.0 | 49.4 | 46.3 | 63.8 | 55.8 | 52.8 | 69.8 | 47.4 | 44.3 | 61.6 | 42.8 | 41.8 | 59.0 | 39.8 | 38.8 | 57.6 | 26.0 | 25.0 | 35.0 |
25.00 MHz | 9.4 | 9.5 | 9.2 | 56.3 | 53.3 | 70.3 | 46.9 | 43.8 | 61.0 | 54.3 | 51.3 | 68.2 | 44.9 | 41.8 | 58.9 | 40.8 | 39.8 | 57.1 | 37.8 | 36.8 | 55.7 | 25.3 | 24.3 | 36.1 |
31.25 MHz | 10.6 | 10.7 | 10.3 | 54.9 | 51.9 | 68.9 | 44.3 | 41.2 | 58.6 | 52.9 | 49.9 | 66.8 | 42.3 | 39.2 | 56.5 | 38.9 | 37.9 | 55.2 | 35.9 | 34.9 | 53.8 | 24.6 | 23.6 | 36.4 |
62.50 MHz | 15.3 | 15.4 | 14.8 | 50.4 | 47.4 | 63.8 | 35.1 | 32.0 | 49.0 | 48.4 | 45.4 | 61.7 | 33.1 | 30.0 | 46.8 | 32.9 | 31.9 | 49.0 | 29.9 | 28.9 | 47.6 | 22.5 | 21.5 | 34.1 |
100.00 MHz | 19.7 | 19.8 | 19.0 | 47.3 | 44.3 | 60.5 | 27.6 | 24.5 | 41.6 | 45.3 | 42.3 | 58.3 | 25.6 | 22.5 | 39.3 | 28.8 | 27.8 | 44.7 | 25.8 | 24.8 | 43.3 | 21.1 | 20.1 | 32.4 |
155.00 MHz | 25.0 | 25.2 | 23.9 | 44.4 | 41.4 | 58.6 | 19.5 | 16.3 | 34.7 | 42.4 | 39.4 | 56.3 | 17.5 | 14.3 | 32.4 | 25.0 | 24.0 | 41.3 | 22.0 | 21.0 | 39.8 | 19.8 | 18.8 | 30.0 |
200.00 MHz | 28.8 | 29.0 | 27.4 | 42.8 | 39.8 | 55.4 | 14.0 | 10.8 | 28.0 | 40.8 | 37.8 | 53.3 | 12.0 | 8.8 | 26.0 | 22.8 | 21.8 | 38.5 | 19.8 | 18.8 | 37.1 | 19.0 | 18.0 | 29.3 |
250.00 MHz | 32.6 | 32.8 | 30.8 | 41.3 | 38.3 | 54.0 | 8.7 | 5.5 | 23.2 | 39.3 | 36.3 | 51.9 | 6.7 | 3.5 | 21.0 | 20.8 | 19.8 | 36.5 | 17.8 | 16.8 | 35.0 | 18.3 | 17.3 | 28.3 |
300.00 MHz | 36.2 | 34.0 | 40.1 | 52.2 | 4.0 | 18.2 | 38.1 | 50.2 | 2.0 | 16.2 | 19.3 | 34.6 | 16.3 | 33.1 | 17.8 | 28.2 | ||||||||
350.00 MHz | 39.5 | 37.0 | 39.1 | 50.9 | -0.4 | 14.0 | 37.1 | 48.9 | -2.4 | 12.0 | 17.9 | 33.0 | 14.9 | 31.4 | 17.3 | 28.1 | ||||||||
400.00 MHz | 42.7 | 39.7 | 38.3 | 49.9 | -4.4 | 10.2 | 36.3 | 47.9 | -6.4 | 8.2 | 16.8 | 30.9 | 13.8 | 29.4 | 16.9 | 28.6 | ||||||||
500.00 MHz | 45.2 | 47.5 | 2.3 | 45.5 | 0.3 | 26.9 | 25.2 | 28.5 | ||||||||||||||||
550.00 MHz | 44.9 | 50.9 | 6.0 | 48.8 | 3.9 | 28.7 | 27.3 | 33.6 | ||||||||||||||||
650.00 MHz | 49.8 | 46.4 | -2.5 | 44.2 | -5.6 | 23.3 | 21.5 | 25.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | PVC |
Separator Material | FEP |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Temperature Rating, ETL | 75 °C | 167.000 °F |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 41.490 kg/km | 27.88 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS37P |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.978 mm | 0.0385 in |
Diameter Over Jacket, nominal | 5.639 mm | 0.222 in |
Jacket Thickness | 0.483 mm | 0.019 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 75 % |
Operating Frequency, maximum | 400 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 77.3 | 74.3 | 90.3 | 75.3 | 72.3 | 88.5 | 75.3 | 72.3 | 88.1 | 73.3 | 70.3 | 86.3 | 68.8 | 67.8 | 84.1 | 65.8 | 64.8 | 82.6 | 20.0 | 20.0 | 32.0 |
4.00 MHz | 3.8 | 3.8 | 3.6 | 68.3 | 65.3 | 82.7 | 64.5 | 61.5 | 79.1 | 66.3 | 63.3 | 80.4 | 62.5 | 59.5 | 76.8 | 56.8 | 55.8 | 72.7 | 53.8 | 52.8 | 71.4 | 23.6 | 23.0 | 30.0 |
8.00 MHz | 5.3 | 5.3 | 5.1 | 63.8 | 60.8 | 78.1 | 58.5 | 55.4 | 72.9 | 61.8 | 58.8 | 75.8 | 56.5 | 53.4 | 70.6 | 50.7 | 49.7 | 66.9 | 47.7 | 46.7 | 65.5 | 25.4 | 24.5 | 34.3 |
10.00 MHz | 5.9 | 6.0 | 5.8 | 62.3 | 59.3 | 76.5 | 56.4 | 53.3 | 70.7 | 60.3 | 57.3 | 74.3 | 54.4 | 51.3 | 68.5 | 48.8 | 47.8 | 65.0 | 45.8 | 44.8 | 63.6 | 26.0 | 25.0 | 34.9 |
16.00 MHz | 7.5 | 7.6 | 7.3 | 59.2 | 56.2 | 73.5 | 51.7 | 48.7 | 66.1 | 57.2 | 54.2 | 71.3 | 49.7 | 46.7 | 64.0 | 44.7 | 43.7 | 61.0 | 41.7 | 40.7 | 59.5 | 26.0 | 25.0 | 35.2 |
20.00 MHz | 8.4 | 8.5 | 8.2 | 57.8 | 54.8 | 72.0 | 49.4 | 46.3 | 63.8 | 55.8 | 52.8 | 69.8 | 47.4 | 44.3 | 61.6 | 42.8 | 41.8 | 59.0 | 39.8 | 38.8 | 57.6 | 26.0 | 25.0 | 35.0 |
25.00 MHz | 9.4 | 9.5 | 9.2 | 56.3 | 53.3 | 70.3 | 46.9 | 43.8 | 61.0 | 54.3 | 51.3 | 68.2 | 44.9 | 41.8 | 58.9 | 40.8 | 39.8 | 57.1 | 37.8 | 36.8 | 55.7 | 25.3 | 24.3 | 36.1 |
31.25 MHz | 10.6 | 10.7 | 10.3 | 54.9 | 51.9 | 68.9 | 44.3 | 41.2 | 58.6 | 52.9 | 49.9 | 66.8 | 42.3 | 39.2 | 56.5 | 38.9 | 37.9 | 55.2 | 35.9 | 34.9 | 53.8 | 24.6 | 23.6 | 36.4 |
62.50 MHz | 15.3 | 15.4 | 14.8 | 50.4 | 47.4 | 63.8 | 35.1 | 32.0 | 49.0 | 48.4 | 45.4 | 61.7 | 33.1 | 30.0 | 46.8 | 32.9 | 31.9 | 49.0 | 29.9 | 28.9 | 47.6 | 22.5 | 21.5 | 34.1 |
100.00 MHz | 19.7 | 19.8 | 19.0 | 47.3 | 44.3 | 60.5 | 27.6 | 24.5 | 41.6 | 45.3 | 42.3 | 58.3 | 25.6 | 22.5 | 39.3 | 28.8 | 27.8 | 44.7 | 25.8 | 24.8 | 43.3 | 21.1 | 20.1 | 32.4 |
155.00 MHz | 25.0 | 25.2 | 23.9 | 44.4 | 41.4 | 58.6 | 19.5 | 16.3 | 34.7 | 42.4 | 39.4 | 56.3 | 17.5 | 14.3 | 32.4 | 25.0 | 24.0 | 41.3 | 22.0 | 21.0 | 39.8 | 19.8 | 18.8 | 30.0 |
200.00 MHz | 28.8 | 29.0 | 27.4 | 42.8 | 39.8 | 55.4 | 14.0 | 10.8 | 28.0 | 40.8 | 37.8 | 53.3 | 12.0 | 8.8 | 26.0 | 22.8 | 21.8 | 38.5 | 19.8 | 18.8 | 37.1 | 19.0 | 18.0 | 29.3 |
250.00 MHz | 32.6 | 32.8 | 30.8 | 41.3 | 38.3 | 54.0 | 8.7 | 5.5 | 23.2 | 39.3 | 36.3 | 51.9 | 6.7 | 3.5 | 21.0 | 20.8 | 19.8 | 36.5 | 17.8 | 16.8 | 35.0 | 18.3 | 17.3 | 28.3 |
300.00 MHz | 36.2 | 34.0 | 40.1 | 52.2 | 4.0 | 18.2 | 38.1 | 50.2 | 2.0 | 16.2 | 19.3 | 34.6 | 16.3 | 33.1 | 17.8 | 28.2 | ||||||||
350.00 MHz | 39.5 | 37.0 | 39.1 | 50.9 | -0.4 | 14.0 | 37.1 | 48.9 | -2.4 | 12.0 | 17.9 | 33.0 | 14.9 | 31.4 | 17.3 | 28.1 | ||||||||
400.00 MHz | 42.7 | 39.7 | 38.3 | 49.9 | -4.4 | 10.2 | 36.3 | 47.9 | -6.4 | 8.2 | 16.8 | 30.9 | 13.8 | 29.4 | 16.9 | 28.6 | ||||||||
500.00 MHz | 45.2 | 47.5 | 2.3 | 45.5 | 0.3 | 26.9 | 25.2 | 28.5 | ||||||||||||||||
550.00 MHz | 44.9 | 50.9 | 6.0 | 48.8 | 3.9 | 28.7 | 27.3 | 33.6 | ||||||||||||||||
650.00 MHz | 49.8 | 46.4 | -2.5 | 44.2 | -5.6 | 23.3 | 21.5 | 25.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | FEP | Polyolefin |
Jacket Material | PVC |
Separator Material | FEP |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Temperature Rating, ETL | 75 °C | 167.000 °F |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 41.490 kg/km | 27.88 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Technical Publication
Warranty
Other Ways to Browse