884015614/10 | CS34R VLT C6 4/23 U/UTP CPK 1KFT
Base Product: CS34R
- Available in:
- Asia
- Australia/New Zealand
- Latin America
CS34R ETL Verified Category 6 U/UTP Cable, non-plenum, violet jacket, 4 pair count, 1000 ft (305 m) length, CommPak
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34R |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Violet |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.054 mm | 0.0415 in |
Diameter Over Jacket, nominal | 5.588 mm | 0.22 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 30 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 75.3 | 74.3 | 89.3 | 73.3 | 72.3 | 87.6 | 72.3 | 72.3 | 87.0 | 70.3 | 70.3 | 85.3 | 68.0 | 67.8 | 84.3 | 65.0 | 64.8 | 82.4 | 20.0 | 20.0 | 34.0 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 66.3 | 65.3 | 80.0 | 62.5 | 61.5 | 76.5 | 63.3 | 63.3 | 77.7 | 59.5 | 59.5 | 74.1 | 56.0 | 55.8 | 72.6 | 53.0 | 52.8 | 70.8 | 23.0 | 23.0 | 33.9 |
8.00 MHz | 5.3 | 5.3 | 5.0 | 61.8 | 60.8 | 75.5 | 56.4 | 55.4 | 70.5 | 58.8 | 58.8 | 73.2 | 53.4 | 53.4 | 68.2 | 49.9 | 49.7 | 66.8 | 46.9 | 46.7 | 64.9 | 24.5 | 24.5 | 35.5 |
10.00 MHz | 6.0 | 6.0 | 5.6 | 60.3 | 59.3 | 73.9 | 54.3 | 53.3 | 68.3 | 57.3 | 57.3 | 71.5 | 51.3 | 51.3 | 65.9 | 48.0 | 47.8 | 64.9 | 45.0 | 44.8 | 63.0 | 25.0 | 25.0 | 36.5 |
16.00 MHz | 7.6 | 7.6 | 7.2 | 57.2 | 56.2 | 70.6 | 49.7 | 48.7 | 63.4 | 54.2 | 54.2 | 68.3 | 46.7 | 46.7 | 61.1 | 43.9 | 43.7 | 60.8 | 40.9 | 40.7 | 58.9 | 25.0 | 25.0 | 37.6 |
20.00 MHz | 8.5 | 8.5 | 8.1 | 55.8 | 54.8 | 69.2 | 47.3 | 46.3 | 61.2 | 52.8 | 52.8 | 66.9 | 44.3 | 44.3 | 58.8 | 42.0 | 41.8 | 58.9 | 39.0 | 38.8 | 56.9 | 25.0 | 25.0 | 38.2 |
25.00 MHz | 9.5 | 9.5 | 9.0 | 54.3 | 53.3 | 67.6 | 44.8 | 43.8 | 58.6 | 51.3 | 51.3 | 65.3 | 41.8 | 41.8 | 56.2 | 40.0 | 39.8 | 57.0 | 37.0 | 36.8 | 55.0 | 24.3 | 24.3 | 38.2 |
31.25 MHz | 10.7 | 10.7 | 10.1 | 52.9 | 51.9 | 66.3 | 42.2 | 41.2 | 56.1 | 49.9 | 49.9 | 63.9 | 39.2 | 39.2 | 53.8 | 38.1 | 37.9 | 55.0 | 35.1 | 34.9 | 53.0 | 23.6 | 23.6 | 38.3 |
62.50 MHz | 15.4 | 15.4 | 14.5 | 48.4 | 47.4 | 61.4 | 33.0 | 32.0 | 46.9 | 45.4 | 45.4 | 59.0 | 30.0 | 30.0 | 44.5 | 32.1 | 31.9 | 48.9 | 29.1 | 28.9 | 46.9 | 21.5 | 21.5 | 34.7 |
100.00 MHz | 19.8 | 19.8 | 18.6 | 45.3 | 44.3 | 58.1 | 25.5 | 24.5 | 39.5 | 42.3 | 42.3 | 55.7 | 22.5 | 22.5 | 37.1 | 28.0 | 27.8 | 44.7 | 25.0 | 24.8 | 42.8 | 20.1 | 20.1 | 31.6 |
155.00 MHz | 25.2 | 25.2 | 23.5 | 42.4 | 41.4 | 55.7 | 17.3 | 16.3 | 32.2 | 39.4 | 39.4 | 53.0 | 14.3 | 14.3 | 29.5 | 24.2 | 24.0 | 41.0 | 21.2 | 21.0 | 39.0 | 18.8 | 18.8 | 29.6 |
200.00 MHz | 29.0 | 29.0 | 26.9 | 40.8 | 39.8 | 52.6 | 11.8 | 10.8 | 25.7 | 37.8 | 37.8 | 50.4 | 8.8 | 8.8 | 23.4 | 22.0 | 21.8 | 38.6 | 19.0 | 18.8 | 36.7 | 18.0 | 18.0 | 29.3 |
250.00 MHz | 32.8 | 32.8 | 30.3 | 39.3 | 38.3 | 50.8 | 6.5 | 5.5 | 20.5 | 36.3 | 36.3 | 48.6 | 3.5 | 3.5 | 18.3 | 20.0 | 19.8 | 36.5 | 17.0 | 16.8 | 34.7 | 17.3 | 17.3 | 28.8 |
300.00 MHz | 33.5 | 49.0 | 15.6 | 46.8 | 13.4 | 34.5 | 32.6 | 28.9 | ||||||||||||||||
350.00 MHz | 36.4 | 47.6 | 11.2 | 45.4 | 9.0 | 33.0 | 31.0 | 29.0 | ||||||||||||||||
400.00 MHz | 39.0 | 46.3 | 7.3 | 44.1 | 5.1 | 31.3 | 29.3 | 30.3 | ||||||||||||||||
500.00 MHz | 44.3 | 43.2 | -1.1 | 41.2 | -3.1 | 27.3 | 25.5 | 31.0 | ||||||||||||||||
550.00 MHz | 44.6 | 43.1 | -0.5 | 41.2 | -2.5 | 27.4 | 25.5 | 31.0 | ||||||||||||||||
650.00 MHz | 51.3 | 40.2 | -11.1 | 38.4 | -12.9 | 22.3 | 20.4 | 25.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
Packaging and Weights
Cable weight | 35.091 kg/km | 23.58 lb/kft |
Packaging Type | CommPak® box |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34R |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Violet |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Tape separator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.054 mm | 0.0415 in |
Diameter Over Jacket, nominal | 5.588 mm | 0.22 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 30 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, CS | IL, STD | IL, TYP | NEXT, CS | NEXT, STD | NEXT, TYP | ACR, CS | ACR, STD | ACR, TYP | PSNEXT, CS | PSNEXT, STD | PSNEXT, TYP | PSACR, CS | PSACR, STD | PSACR, TYP | ACRF, CS | ACRF, STD | ACRF, TYP | PSACRF, CS | PSACRF, STD | PSACRF, TYP | RL, CS | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 2.0 | 1.8 | 75.3 | 74.3 | 89.3 | 73.3 | 72.3 | 87.6 | 72.3 | 72.3 | 87.0 | 70.3 | 70.3 | 85.3 | 68.0 | 67.8 | 84.3 | 65.0 | 64.8 | 82.4 | 20.0 | 20.0 | 34.0 |
4.00 MHz | 3.8 | 3.8 | 3.5 | 66.3 | 65.3 | 80.0 | 62.5 | 61.5 | 76.5 | 63.3 | 63.3 | 77.7 | 59.5 | 59.5 | 74.1 | 56.0 | 55.8 | 72.6 | 53.0 | 52.8 | 70.8 | 23.0 | 23.0 | 33.9 |
8.00 MHz | 5.3 | 5.3 | 5.0 | 61.8 | 60.8 | 75.5 | 56.4 | 55.4 | 70.5 | 58.8 | 58.8 | 73.2 | 53.4 | 53.4 | 68.2 | 49.9 | 49.7 | 66.8 | 46.9 | 46.7 | 64.9 | 24.5 | 24.5 | 35.5 |
10.00 MHz | 6.0 | 6.0 | 5.6 | 60.3 | 59.3 | 73.9 | 54.3 | 53.3 | 68.3 | 57.3 | 57.3 | 71.5 | 51.3 | 51.3 | 65.9 | 48.0 | 47.8 | 64.9 | 45.0 | 44.8 | 63.0 | 25.0 | 25.0 | 36.5 |
16.00 MHz | 7.6 | 7.6 | 7.2 | 57.2 | 56.2 | 70.6 | 49.7 | 48.7 | 63.4 | 54.2 | 54.2 | 68.3 | 46.7 | 46.7 | 61.1 | 43.9 | 43.7 | 60.8 | 40.9 | 40.7 | 58.9 | 25.0 | 25.0 | 37.6 |
20.00 MHz | 8.5 | 8.5 | 8.1 | 55.8 | 54.8 | 69.2 | 47.3 | 46.3 | 61.2 | 52.8 | 52.8 | 66.9 | 44.3 | 44.3 | 58.8 | 42.0 | 41.8 | 58.9 | 39.0 | 38.8 | 56.9 | 25.0 | 25.0 | 38.2 |
25.00 MHz | 9.5 | 9.5 | 9.0 | 54.3 | 53.3 | 67.6 | 44.8 | 43.8 | 58.6 | 51.3 | 51.3 | 65.3 | 41.8 | 41.8 | 56.2 | 40.0 | 39.8 | 57.0 | 37.0 | 36.8 | 55.0 | 24.3 | 24.3 | 38.2 |
31.25 MHz | 10.7 | 10.7 | 10.1 | 52.9 | 51.9 | 66.3 | 42.2 | 41.2 | 56.1 | 49.9 | 49.9 | 63.9 | 39.2 | 39.2 | 53.8 | 38.1 | 37.9 | 55.0 | 35.1 | 34.9 | 53.0 | 23.6 | 23.6 | 38.3 |
62.50 MHz | 15.4 | 15.4 | 14.5 | 48.4 | 47.4 | 61.4 | 33.0 | 32.0 | 46.9 | 45.4 | 45.4 | 59.0 | 30.0 | 30.0 | 44.5 | 32.1 | 31.9 | 48.9 | 29.1 | 28.9 | 46.9 | 21.5 | 21.5 | 34.7 |
100.00 MHz | 19.8 | 19.8 | 18.6 | 45.3 | 44.3 | 58.1 | 25.5 | 24.5 | 39.5 | 42.3 | 42.3 | 55.7 | 22.5 | 22.5 | 37.1 | 28.0 | 27.8 | 44.7 | 25.0 | 24.8 | 42.8 | 20.1 | 20.1 | 31.6 |
155.00 MHz | 25.2 | 25.2 | 23.5 | 42.4 | 41.4 | 55.7 | 17.3 | 16.3 | 32.2 | 39.4 | 39.4 | 53.0 | 14.3 | 14.3 | 29.5 | 24.2 | 24.0 | 41.0 | 21.2 | 21.0 | 39.0 | 18.8 | 18.8 | 29.6 |
200.00 MHz | 29.0 | 29.0 | 26.9 | 40.8 | 39.8 | 52.6 | 11.8 | 10.8 | 25.7 | 37.8 | 37.8 | 50.4 | 8.8 | 8.8 | 23.4 | 22.0 | 21.8 | 38.6 | 19.0 | 18.8 | 36.7 | 18.0 | 18.0 | 29.3 |
250.00 MHz | 32.8 | 32.8 | 30.3 | 39.3 | 38.3 | 50.8 | 6.5 | 5.5 | 20.5 | 36.3 | 36.3 | 48.6 | 3.5 | 3.5 | 18.3 | 20.0 | 19.8 | 36.5 | 17.0 | 16.8 | 34.7 | 17.3 | 17.3 | 28.8 |
300.00 MHz | 33.5 | 49.0 | 15.6 | 46.8 | 13.4 | 34.5 | 32.6 | 28.9 | ||||||||||||||||
350.00 MHz | 36.4 | 47.6 | 11.2 | 45.4 | 9.0 | 33.0 | 31.0 | 29.0 | ||||||||||||||||
400.00 MHz | 39.0 | 46.3 | 7.3 | 44.1 | 5.1 | 31.3 | 29.3 | 30.3 | ||||||||||||||||
500.00 MHz | 44.3 | 43.2 | -1.1 | 41.2 | -3.1 | 27.3 | 25.5 | 31.0 | ||||||||||||||||
550.00 MHz | 44.6 | 43.1 | -0.5 | 41.2 | -2.5 | 27.4 | 25.5 | 31.0 | ||||||||||||||||
650.00 MHz | 51.3 | 40.2 | -11.1 | 38.4 | -12.9 | 22.3 | 20.4 | 25.0 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
Packaging and Weights
Cable weight | 35.091 kg/km | 23.58 lb/kft |
Packaging Type | CommPak® box |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Other Ways to Browse