CS34R Category 6 F/UTP Cable, non-plenum, blue jacket, 4 pair count, 3000 ft (914 m) length, reel
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34R |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Blue |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 914.4 m | 3000 ft |
Diameter Over Jacket, nominal | 7.315 mm | 0.288 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 68 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 1.7 | 74.3 | 87.7 | 72.3 | 85.9 | 72.3 | 85.3 | 70.3 | 83.6 | 67.8 | 88.5 | 64.8 | 85.8 | 20.0 | 31.2 |
4.00 MHz | 3.8 | 3.3 | 65.3 | 82.0 | 61.5 | 78.7 | 63.3 | 79.8 | 59.5 | 76.4 | 55.8 | 80.8 | 52.8 | 79.0 | 23.0 | 32.7 |
8.00 MHz | 5.3 | 4.7 | 60.8 | 76.7 | 55.4 | 72.0 | 58.8 | 74.6 | 53.4 | 69.9 | 49.7 | 75.0 | 46.7 | 73.2 | 24.5 | 35.3 |
10.00 MHz | 6.0 | 5.2 | 59.3 | 74.4 | 53.3 | 69.1 | 57.3 | 72.5 | 51.3 | 67.3 | 47.8 | 73.0 | 44.8 | 71.2 | 25.0 | 36.5 |
16.00 MHz | 7.6 | 6.7 | 56.2 | 71.2 | 48.7 | 64.6 | 54.2 | 69.3 | 46.7 | 62.6 | 43.7 | 69.2 | 40.7 | 67.2 | 25.0 | 36.6 |
20.00 MHz | 8.5 | 7.5 | 54.8 | 69.8 | 46.3 | 62.3 | 52.8 | 67.9 | 44.3 | 60.4 | 41.8 | 67.3 | 38.8 | 65.4 | 25.0 | 36.3 |
25.00 MHz | 9.5 | 8.4 | 53.3 | 68.4 | 43.8 | 60.1 | 51.3 | 66.4 | 41.8 | 58.1 | 39.8 | 65.3 | 36.8 | 63.5 | 24.3 | 35.6 |
31.25 MHz | 10.7 | 9.3 | 51.9 | 66.9 | 41.2 | 57.6 | 49.9 | 64.9 | 39.2 | 55.6 | 37.9 | 63.4 | 34.9 | 61.6 | 23.6 | 33.9 |
62.50 MHz | 15.4 | 13.3 | 47.4 | 62.8 | 32.0 | 49.5 | 45.4 | 60.8 | 30.0 | 47.6 | 31.9 | 57.3 | 28.9 | 55.4 | 21.5 | 31.3 |
100.00 MHz | 19.8 | 16.9 | 44.3 | 59.0 | 24.5 | 42.2 | 42.3 | 57.1 | 22.5 | 40.3 | 27.8 | 53.4 | 24.8 | 51.6 | 20.1 | 27.1 |
155.00 MHz | 25.2 | 21.1 | 41.4 | 55.6 | 16.3 | 34.5 | 39.4 | 53.8 | 14.3 | 32.7 | 24.0 | 49.5 | 21.0 | 47.5 | 18.8 | 23.7 |
200.00 MHz | 29.0 | 24.1 | 39.8 | 52.1 | 10.8 | 28.0 | 37.8 | 50.6 | 8.8 | 26.6 | 21.8 | 47.6 | 18.8 | 45.5 | 18.0 | 21.8 |
250.00 MHz | 32.8 | 27.0 | 38.3 | 51.1 | 5.5 | 24.1 | 36.3 | 49.4 | 3.5 | 22.4 | 19.8 | 45.3 | 16.8 | 43.2 | 17.3 | 20.1 |
300.00 MHz | 29.7 | 50.1 | 20.4 | 48.3 | 18.6 | 43.5 | 41.6 | 19.1 | ||||||||
350.00 MHz | 32.2 | 48.8 | 16.7 | 47.0 | 14.8 | 42.3 | 40.2 | 18.1 | ||||||||
400.00 MHz | 34.5 | 47.3 | 12.7 | 45.6 | 11.0 | 40.9 | 38.9 | 17.2 | ||||||||
500.00 MHz | 39.0 | 44.0 | 5.0 | 42.5 | 3.5 | 39.0 | 36.9 | 15.9 | ||||||||
550.00 MHz | 41.1 | 43.2 | 2.1 | 41.6 | 0.5 | 36.2 | 33.8 | 15.5 | ||||||||
650.00 MHz | 45.0 | 43.4 | -1.6 | 41.5 | -2.5 | 34.6 | 32.3 | 15.0 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
Packaging and Weights
Cable weight | 50.746 kg/km | 34.1 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS34R |
ANSI/TIA Category | 6 |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Blue |
Note | All electrical transmission tests include swept frequency measurements |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class E |
Dimensions
Cable Length | 914.4 m | 3000 ft |
Diameter Over Jacket, nominal | 7.315 mm | 0.288 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Electrical Specifications
Characteristic Impedance | 100 ohm |
dc Resistance Unbalance, maximum | 5 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 68 % |
Operating Frequency, maximum | 250 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.0 | 1.7 | 74.3 | 87.7 | 72.3 | 85.9 | 72.3 | 85.3 | 70.3 | 83.6 | 67.8 | 88.5 | 64.8 | 85.8 | 20.0 | 31.2 |
4.00 MHz | 3.8 | 3.3 | 65.3 | 82.0 | 61.5 | 78.7 | 63.3 | 79.8 | 59.5 | 76.4 | 55.8 | 80.8 | 52.8 | 79.0 | 23.0 | 32.7 |
8.00 MHz | 5.3 | 4.7 | 60.8 | 76.7 | 55.4 | 72.0 | 58.8 | 74.6 | 53.4 | 69.9 | 49.7 | 75.0 | 46.7 | 73.2 | 24.5 | 35.3 |
10.00 MHz | 6.0 | 5.2 | 59.3 | 74.4 | 53.3 | 69.1 | 57.3 | 72.5 | 51.3 | 67.3 | 47.8 | 73.0 | 44.8 | 71.2 | 25.0 | 36.5 |
16.00 MHz | 7.6 | 6.7 | 56.2 | 71.2 | 48.7 | 64.6 | 54.2 | 69.3 | 46.7 | 62.6 | 43.7 | 69.2 | 40.7 | 67.2 | 25.0 | 36.6 |
20.00 MHz | 8.5 | 7.5 | 54.8 | 69.8 | 46.3 | 62.3 | 52.8 | 67.9 | 44.3 | 60.4 | 41.8 | 67.3 | 38.8 | 65.4 | 25.0 | 36.3 |
25.00 MHz | 9.5 | 8.4 | 53.3 | 68.4 | 43.8 | 60.1 | 51.3 | 66.4 | 41.8 | 58.1 | 39.8 | 65.3 | 36.8 | 63.5 | 24.3 | 35.6 |
31.25 MHz | 10.7 | 9.3 | 51.9 | 66.9 | 41.2 | 57.6 | 49.9 | 64.9 | 39.2 | 55.6 | 37.9 | 63.4 | 34.9 | 61.6 | 23.6 | 33.9 |
62.50 MHz | 15.4 | 13.3 | 47.4 | 62.8 | 32.0 | 49.5 | 45.4 | 60.8 | 30.0 | 47.6 | 31.9 | 57.3 | 28.9 | 55.4 | 21.5 | 31.3 |
100.00 MHz | 19.8 | 16.9 | 44.3 | 59.0 | 24.5 | 42.2 | 42.3 | 57.1 | 22.5 | 40.3 | 27.8 | 53.4 | 24.8 | 51.6 | 20.1 | 27.1 |
155.00 MHz | 25.2 | 21.1 | 41.4 | 55.6 | 16.3 | 34.5 | 39.4 | 53.8 | 14.3 | 32.7 | 24.0 | 49.5 | 21.0 | 47.5 | 18.8 | 23.7 |
200.00 MHz | 29.0 | 24.1 | 39.8 | 52.1 | 10.8 | 28.0 | 37.8 | 50.6 | 8.8 | 26.6 | 21.8 | 47.6 | 18.8 | 45.5 | 18.0 | 21.8 |
250.00 MHz | 32.8 | 27.0 | 38.3 | 51.1 | 5.5 | 24.1 | 36.3 | 49.4 | 3.5 | 22.4 | 19.8 | 45.3 | 16.8 | 43.2 | 17.3 | 20.1 |
300.00 MHz | 29.7 | 50.1 | 20.4 | 48.3 | 18.6 | 43.5 | 41.6 | 19.1 | ||||||||
350.00 MHz | 32.2 | 48.8 | 16.7 | 47.0 | 14.8 | 42.3 | 40.2 | 18.1 | ||||||||
400.00 MHz | 34.5 | 47.3 | 12.7 | 45.6 | 11.0 | 40.9 | 38.9 | 17.2 | ||||||||
500.00 MHz | 39.0 | 44.0 | 5.0 | 42.5 | 3.5 | 39.0 | 36.9 | 15.9 | ||||||||
550.00 MHz | 41.1 | 43.2 | 2.1 | 41.6 | 0.5 | 36.2 | 33.8 | 15.5 | ||||||||
650.00 MHz | 45.0 | 43.4 | -1.6 | 41.5 | -2.5 | 34.6 | 32.3 | 15.0 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | PVC |
Separator Material | Polyolefin |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Non-plenum |
Flame Test Method | CMR | NEC Article 800 | UL 1666 | UL 444 |
Packaging and Weights
Cable weight | 50.746 kg/km | 34.1 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Technical Publication
Other Ways to Browse