884026504/10 | CS44Z3 GRY C6A 4/23 U/UTP RL 305M
Base Product: CS44Z
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
CS44Z3 ETL Verified Category 6A U/UTP LSZH Cable, gray jacket, 4 pair count, 1000 ft (305 m) length, reel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.864 mm | 0.034 in |
Diameter Over Jacket, nominal | 7.239 mm | 0.285 in |
Jacket Thickness | 1.295 mm | 0.051 in |
Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 66 % |
Operating Frequency, maximum | 550 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.8 | 74.3 | 90.6 | 72.2 | 88.8 | 72.3 | 88.3 | 70.2 | 86.5 | 67.8 | 82.1 | 64.8 | 80.3 | 20.0 | 32.2 |
4.00 MHz | 3.8 | 3.6 | 65.3 | 82.4 | 61.5 | 78.8 | 63.3 | 80.2 | 59.5 | 76.6 | 55.8 | 70.1 | 52.8 | 68.4 | 23.0 | 33.9 |
8.00 MHz | 5.3 | 5.1 | 60.8 | 77.6 | 55.4 | 72.5 | 58.8 | 75.8 | 53.4 | 70.7 | 49.7 | 64.1 | 46.7 | 62.3 | 24.5 | 36.7 |
10.00 MHz | 5.9 | 5.7 | 59.3 | 76.4 | 53.4 | 70.7 | 57.3 | 74.4 | 51.4 | 68.7 | 47.8 | 62.2 | 44.8 | 60.4 | 25.0 | 37.7 |
16.00 MHz | 7.5 | 7.3 | 56.2 | 73.1 | 48.8 | 65.9 | 54.2 | 71.3 | 46.8 | 64.0 | 43.7 | 58.2 | 40.7 | 56.4 | 25.0 | 38.7 |
20.00 MHz | 8.4 | 8.1 | 54.8 | 71.5 | 46.4 | 63.4 | 52.8 | 69.7 | 44.4 | 61.6 | 41.8 | 56.4 | 38.8 | 54.5 | 25.0 | 38.7 |
25.00 MHz | 9.4 | 9.1 | 53.3 | 70.2 | 44.0 | 61.1 | 51.3 | 68.3 | 42.0 | 59.2 | 39.8 | 54.5 | 36.8 | 52.6 | 24.3 | 35.5 |
31.25 MHz | 10.5 | 10.2 | 51.9 | 68.6 | 41.4 | 58.4 | 49.9 | 66.7 | 39.4 | 56.5 | 37.9 | 52.7 | 34.9 | 50.7 | 23.6 | 37.2 |
62.50 MHz | 15.0 | 14.6 | 47.4 | 64.2 | 32.4 | 49.6 | 45.4 | 62.3 | 30.4 | 47.7 | 31.9 | 46.6 | 28.9 | 44.7 | 21.5 | 34.6 |
100.00 MHz | 19.1 | 18.6 | 44.3 | 60.8 | 25.2 | 42.1 | 42.3 | 59.0 | 23.2 | 40.3 | 27.8 | 42.5 | 24.8 | 40.5 | 20.1 | 30.3 |
155.00 MHz | 24.1 | 23.4 | 41.4 | 58.4 | 17.4 | 35.0 | 39.4 | 56.4 | 15.4 | 33.0 | 24.0 | 38.9 | 21.0 | 37.0 | 18.8 | 30.8 |
200.00 MHz | 27.6 | 26.8 | 39.8 | 56.0 | 12.2 | 29.2 | 37.8 | 54.2 | 10.2 | 27.4 | 21.8 | 36.6 | 18.8 | 34.6 | 18.0 | 30.0 |
250.00 MHz | 31.1 | 30.1 | 38.3 | 54.3 | 7.3 | 24.2 | 36.3 | 52.5 | 5.3 | 22.3 | 19.8 | 34.6 | 16.8 | 32.6 | 17.3 | 30.5 |
300.00 MHz | 34.3 | 33.1 | 37.1 | 53.1 | 2.9 | 19.9 | 35.1 | 51.2 | 0.9 | 18.1 | 18.3 | 33.1 | 15.3 | 31.2 | 16.8 | 31.1 |
350.00 MHz | 37.2 | 36.0 | 36.1 | 51.8 | -1.1 | 15.8 | 34.1 | 49.9 | -3.1 | 13.9 | 16.9 | 31.9 | 13.9 | 29.9 | 16.3 | 31.7 |
400.00 MHz | 40.1 | 38.8 | 35.3 | 50.8 | -4.8 | 12.0 | 33.3 | 48.8 | -6.8 | 10.0 | 15.8 | 30.6 | 12.8 | 28.6 | 15.9 | 31.5 |
500.00 MHz | 45.3 | 43.6 | 33.8 | 47.9 | -11.4 | 4.3 | 31.8 | 45.8 | -13.4 | 2.2 | 13.8 | 28.7 | 10.8 | 26.7 | 15.2 | 32.0 |
550.00 MHz | 43.8 | 48.0 | 4.1 | 45.9 | 2.0 | 28.6 | 26.7 | 31.9 | ||||||||
650.00 MHz | 50.2 | 43.5 | -6.7 | 41.5 | -8.8 | 25.7 | 23.5 | 25.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Separator 2 Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 54.913 kg/km | 36.9 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | U/UTP (unshielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Jacket Color | Gray |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Dimensions
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 0.864 mm | 0.034 in |
Diameter Over Jacket, nominal | 7.239 mm | 0.285 in |
Jacket Thickness | 1.295 mm | 0.051 in |
Conductor Gauge, singles | 23 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 7.61 ohms/100 m | 2.32 ohms/100 ft |
Mutual Capacitance at Frequency | 6.0 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 66 % |
Operating Frequency, maximum | 550 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.8 | 74.3 | 90.6 | 72.2 | 88.8 | 72.3 | 88.3 | 70.2 | 86.5 | 67.8 | 82.1 | 64.8 | 80.3 | 20.0 | 32.2 |
4.00 MHz | 3.8 | 3.6 | 65.3 | 82.4 | 61.5 | 78.8 | 63.3 | 80.2 | 59.5 | 76.6 | 55.8 | 70.1 | 52.8 | 68.4 | 23.0 | 33.9 |
8.00 MHz | 5.3 | 5.1 | 60.8 | 77.6 | 55.4 | 72.5 | 58.8 | 75.8 | 53.4 | 70.7 | 49.7 | 64.1 | 46.7 | 62.3 | 24.5 | 36.7 |
10.00 MHz | 5.9 | 5.7 | 59.3 | 76.4 | 53.4 | 70.7 | 57.3 | 74.4 | 51.4 | 68.7 | 47.8 | 62.2 | 44.8 | 60.4 | 25.0 | 37.7 |
16.00 MHz | 7.5 | 7.3 | 56.2 | 73.1 | 48.8 | 65.9 | 54.2 | 71.3 | 46.8 | 64.0 | 43.7 | 58.2 | 40.7 | 56.4 | 25.0 | 38.7 |
20.00 MHz | 8.4 | 8.1 | 54.8 | 71.5 | 46.4 | 63.4 | 52.8 | 69.7 | 44.4 | 61.6 | 41.8 | 56.4 | 38.8 | 54.5 | 25.0 | 38.7 |
25.00 MHz | 9.4 | 9.1 | 53.3 | 70.2 | 44.0 | 61.1 | 51.3 | 68.3 | 42.0 | 59.2 | 39.8 | 54.5 | 36.8 | 52.6 | 24.3 | 35.5 |
31.25 MHz | 10.5 | 10.2 | 51.9 | 68.6 | 41.4 | 58.4 | 49.9 | 66.7 | 39.4 | 56.5 | 37.9 | 52.7 | 34.9 | 50.7 | 23.6 | 37.2 |
62.50 MHz | 15.0 | 14.6 | 47.4 | 64.2 | 32.4 | 49.6 | 45.4 | 62.3 | 30.4 | 47.7 | 31.9 | 46.6 | 28.9 | 44.7 | 21.5 | 34.6 |
100.00 MHz | 19.1 | 18.6 | 44.3 | 60.8 | 25.2 | 42.1 | 42.3 | 59.0 | 23.2 | 40.3 | 27.8 | 42.5 | 24.8 | 40.5 | 20.1 | 30.3 |
155.00 MHz | 24.1 | 23.4 | 41.4 | 58.4 | 17.4 | 35.0 | 39.4 | 56.4 | 15.4 | 33.0 | 24.0 | 38.9 | 21.0 | 37.0 | 18.8 | 30.8 |
200.00 MHz | 27.6 | 26.8 | 39.8 | 56.0 | 12.2 | 29.2 | 37.8 | 54.2 | 10.2 | 27.4 | 21.8 | 36.6 | 18.8 | 34.6 | 18.0 | 30.0 |
250.00 MHz | 31.1 | 30.1 | 38.3 | 54.3 | 7.3 | 24.2 | 36.3 | 52.5 | 5.3 | 22.3 | 19.8 | 34.6 | 16.8 | 32.6 | 17.3 | 30.5 |
300.00 MHz | 34.3 | 33.1 | 37.1 | 53.1 | 2.9 | 19.9 | 35.1 | 51.2 | 0.9 | 18.1 | 18.3 | 33.1 | 15.3 | 31.2 | 16.8 | 31.1 |
350.00 MHz | 37.2 | 36.0 | 36.1 | 51.8 | -1.1 | 15.8 | 34.1 | 49.9 | -3.1 | 13.9 | 16.9 | 31.9 | 13.9 | 29.9 | 16.3 | 31.7 |
400.00 MHz | 40.1 | 38.8 | 35.3 | 50.8 | -4.8 | 12.0 | 33.3 | 48.8 | -6.8 | 10.0 | 15.8 | 30.6 | 12.8 | 28.6 | 15.9 | 31.5 |
500.00 MHz | 45.3 | 43.6 | 33.8 | 47.9 | -11.4 | 4.3 | 31.8 | 45.8 | -13.4 | 2.2 | 13.8 | 28.7 | 10.8 | 26.7 | 15.2 | 32.0 |
550.00 MHz | 43.8 | 48.0 | 4.1 | 45.9 | 2.0 | 28.6 | 26.7 | 31.9 | ||||||||
650.00 MHz | 50.2 | 43.5 | -6.7 | 41.5 | -8.8 | 25.7 | 23.5 | 25.3 |
Material Specifications
Conductor Material | Bare copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Separator 2 Material | Polyolefin |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 54.913 kg/km | 36.9 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CENELEC
![]() |
EN 50575 compliant, Declaration of Performance (DoP) available |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse