CS44P ETL Verified Category 6A F/UTP Cable, plenum, red jacket, 4 pair count, 3000 ft (305 m) length reel
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44P |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Red |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 914.4 m | 3000 ft |
Diameter Over Insulated Conductor | 1.107 mm | 0.0436 in |
Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
LP (Limited Power) Rating | 0.8 A |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 70 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.7 | 74.3 | 88.2 | 72.2 | 86.5 | 72.3 | 85.8 | 70.2 | 84.1 | 67.8 | 88.9 | 64.8 | 86.4 | 20.0 | 32.9 |
4.00 MHz | 3.8 | 3.3 | 65.3 | 80.4 | 61.5 | 77.1 | 63.3 | 78.2 | 59.5 | 75.0 | 55.8 | 79.7 | 52.8 | 77.8 | 23.0 | 34.9 |
8.00 MHz | 5.3 | 4.6 | 60.8 | 75.5 | 55.4 | 70.8 | 58.8 | 73.4 | 53.4 | 68.8 | 49.7 | 73.7 | 46.7 | 71.8 | 24.5 | 34.8 |
10.00 MHz | 5.9 | 5.2 | 59.3 | 74.1 | 53.4 | 68.9 | 57.3 | 72.1 | 51.4 | 66.9 | 47.8 | 71.9 | 44.8 | 69.9 | 25.0 | 35.0 |
16.00 MHz | 7.5 | 6.6 | 56.2 | 70.4 | 48.8 | 63.8 | 54.2 | 68.3 | 46.8 | 61.7 | 43.7 | 68.2 | 40.7 | 66.1 | 25.0 | 36.6 |
20.00 MHz | 8.4 | 7.4 | 54.8 | 69.2 | 46.4 | 61.8 | 52.8 | 67.0 | 44.4 | 59.6 | 41.8 | 66.2 | 38.8 | 64.0 | 25.0 | 36.3 |
25.00 MHz | 9.4 | 8.3 | 53.3 | 67.6 | 44.0 | 59.3 | 51.3 | 65.2 | 42.0 | 56.9 | 39.8 | 64.2 | 36.8 | 62.0 | 24.3 | 35.0 |
31.25 MHz | 10.5 | 9.3 | 51.9 | 66.1 | 41.4 | 56.8 | 49.9 | 63.9 | 39.4 | 54.6 | 37.9 | 62.3 | 34.9 | 60.1 | 23.6 | 34.5 |
62.50 MHz | 15.0 | 13.2 | 47.4 | 60.8 | 32.4 | 47.6 | 45.4 | 58.7 | 30.4 | 45.4 | 31.9 | 56.2 | 28.9 | 54.1 | 21.5 | 31.4 |
100.00 MHz | 19.1 | 16.9 | 44.3 | 57.4 | 25.2 | 40.5 | 42.3 | 55.4 | 23.2 | 38.5 | 27.8 | 52.2 | 24.8 | 50.2 | 20.1 | 27.7 |
155.00 MHz | 24.1 | 21.2 | 41.4 | 54.0 | 17.4 | 32.8 | 39.4 | 51.9 | 15.4 | 30.7 | 24.0 | 48.1 | 21.0 | 46.0 | 18.8 | 24.5 |
200.00 MHz | 27.6 | 24.3 | 39.8 | 50.0 | 12.2 | 25.7 | 37.8 | 48.5 | 10.2 | 24.2 | 21.8 | 46.2 | 18.8 | 44.1 | 18.0 | 22.4 |
250.00 MHz | 31.1 | 27.3 | 38.3 | 50.1 | 7.3 | 22.8 | 36.3 | 48.2 | 5.3 | 20.9 | 19.8 | 44.3 | 16.8 | 42.2 | 17.3 | 21.0 |
300.00 MHz | 34.3 | 30.0 | 37.1 | 48.7 | 2.9 | 18.7 | 35.1 | 46.7 | 0.9 | 16.7 | 18.3 | 42.8 | 15.3 | 40.3 | 16.8 | 19.6 |
350.00 MHz | 37.2 | 32.6 | 36.1 | 46.6 | -1.1 | 14.0 | 34.1 | 44.8 | -3.1 | 12.2 | 16.9 | 41.6 | 13.9 | 39.3 | 16.3 | 18.8 |
400.00 MHz | 40.1 | 35.0 | 35.3 | 45.5 | -4.8 | 10.5 | 33.3 | 43.8 | -6.8 | 8.7 | 15.8 | 39.8 | 12.8 | 37.7 | 15.9 | 17.9 |
500.00 MHz | 45.3 | 39.5 | 33.8 | 43.8 | -11.4 | 4.2 | 31.8 | 41.5 | -13.4 | 2.0 | 13.8 | 37.7 | 10.8 | 35.5 | 15.2 | 16.8 |
550.00 MHz | 41.7 | 41.8 | 0.1 | 40.0 | -1.8 | 35.1 | 32.7 | 15.2 | ||||||||
650.00 MHz | 45.8 | 34.8 | -10.9 | 33.6 | -12.1 | 33.6 | 31.2 | 15.0 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | FEP |
Jacket Material | PVC |
Separator Material | FEP |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Temperature Rating, ETL | 105 °C | 221 °F |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 58.038 kg/km | 39 lb/kft |
Packaging Type | Reel |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44P |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | Red |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 914.4 m | 3000 ft |
Diameter Over Insulated Conductor | 1.107 mm | 0.0436 in |
Diameter Over Jacket, nominal | 7.01 mm | 0.276 in |
Jacket Thickness | 0.457 mm | 0.018 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
LP (Limited Power) Rating | 0.8 A |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 70 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Safety Voltage Rating | 300 V |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, STD | IL, TYP | NEXT, STD | NEXT, TYP | ACR, STD | ACR, TYP | PSNEXT, STD | PSNEXT, TYP | PSACR, STD | PSACR, TYP | ACRF, STD | ACRF, TYP | PSACRF, STD | PSACRF, TYP | RL, STD | RL, TYP |
1.00 MHz | 2.1 | 1.7 | 74.3 | 88.2 | 72.2 | 86.5 | 72.3 | 85.8 | 70.2 | 84.1 | 67.8 | 88.9 | 64.8 | 86.4 | 20.0 | 32.9 |
4.00 MHz | 3.8 | 3.3 | 65.3 | 80.4 | 61.5 | 77.1 | 63.3 | 78.2 | 59.5 | 75.0 | 55.8 | 79.7 | 52.8 | 77.8 | 23.0 | 34.9 |
8.00 MHz | 5.3 | 4.6 | 60.8 | 75.5 | 55.4 | 70.8 | 58.8 | 73.4 | 53.4 | 68.8 | 49.7 | 73.7 | 46.7 | 71.8 | 24.5 | 34.8 |
10.00 MHz | 5.9 | 5.2 | 59.3 | 74.1 | 53.4 | 68.9 | 57.3 | 72.1 | 51.4 | 66.9 | 47.8 | 71.9 | 44.8 | 69.9 | 25.0 | 35.0 |
16.00 MHz | 7.5 | 6.6 | 56.2 | 70.4 | 48.8 | 63.8 | 54.2 | 68.3 | 46.8 | 61.7 | 43.7 | 68.2 | 40.7 | 66.1 | 25.0 | 36.6 |
20.00 MHz | 8.4 | 7.4 | 54.8 | 69.2 | 46.4 | 61.8 | 52.8 | 67.0 | 44.4 | 59.6 | 41.8 | 66.2 | 38.8 | 64.0 | 25.0 | 36.3 |
25.00 MHz | 9.4 | 8.3 | 53.3 | 67.6 | 44.0 | 59.3 | 51.3 | 65.2 | 42.0 | 56.9 | 39.8 | 64.2 | 36.8 | 62.0 | 24.3 | 35.0 |
31.25 MHz | 10.5 | 9.3 | 51.9 | 66.1 | 41.4 | 56.8 | 49.9 | 63.9 | 39.4 | 54.6 | 37.9 | 62.3 | 34.9 | 60.1 | 23.6 | 34.5 |
62.50 MHz | 15.0 | 13.2 | 47.4 | 60.8 | 32.4 | 47.6 | 45.4 | 58.7 | 30.4 | 45.4 | 31.9 | 56.2 | 28.9 | 54.1 | 21.5 | 31.4 |
100.00 MHz | 19.1 | 16.9 | 44.3 | 57.4 | 25.2 | 40.5 | 42.3 | 55.4 | 23.2 | 38.5 | 27.8 | 52.2 | 24.8 | 50.2 | 20.1 | 27.7 |
155.00 MHz | 24.1 | 21.2 | 41.4 | 54.0 | 17.4 | 32.8 | 39.4 | 51.9 | 15.4 | 30.7 | 24.0 | 48.1 | 21.0 | 46.0 | 18.8 | 24.5 |
200.00 MHz | 27.6 | 24.3 | 39.8 | 50.0 | 12.2 | 25.7 | 37.8 | 48.5 | 10.2 | 24.2 | 21.8 | 46.2 | 18.8 | 44.1 | 18.0 | 22.4 |
250.00 MHz | 31.1 | 27.3 | 38.3 | 50.1 | 7.3 | 22.8 | 36.3 | 48.2 | 5.3 | 20.9 | 19.8 | 44.3 | 16.8 | 42.2 | 17.3 | 21.0 |
300.00 MHz | 34.3 | 30.0 | 37.1 | 48.7 | 2.9 | 18.7 | 35.1 | 46.7 | 0.9 | 16.7 | 18.3 | 42.8 | 15.3 | 40.3 | 16.8 | 19.6 |
350.00 MHz | 37.2 | 32.6 | 36.1 | 46.6 | -1.1 | 14.0 | 34.1 | 44.8 | -3.1 | 12.2 | 16.9 | 41.6 | 13.9 | 39.3 | 16.3 | 18.8 |
400.00 MHz | 40.1 | 35.0 | 35.3 | 45.5 | -4.8 | 10.5 | 33.3 | 43.8 | -6.8 | 8.7 | 15.8 | 39.8 | 12.8 | 37.7 | 15.9 | 17.9 |
500.00 MHz | 45.3 | 39.5 | 33.8 | 43.8 | -11.4 | 4.2 | 31.8 | 41.5 | -13.4 | 2.0 | 13.8 | 37.7 | 10.8 | 35.5 | 15.2 | 16.8 |
550.00 MHz | 41.7 | 41.8 | 0.1 | 40.0 | -1.8 | 35.1 | 32.7 | 15.2 | ||||||||
650.00 MHz | 45.8 | 34.8 | -10.9 | 33.6 | -12.1 | 33.6 | 31.2 | 15.0 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | FEP |
Jacket Material | PVC |
Separator Material | FEP |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Environmental Space | Plenum |
Temperature Rating, ETL | 105 °C | 221 °F |
Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
Smoke Test Method | CMP/FT6 |
Packaging and Weights
Cable weight | 58.038 kg/km | 39 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Product Sustainability
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Other Ways to Browse