503970-6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Metal Crimp Eyelet
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Crimp ring kit |
Dimensions
Width | 5.6 mm | 0.220 in |
Length | 13.5 mm | 0.531 in |
Tube Inner Diameter | 3 mm | 0.118 in |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Crimp ring kit |
Dimensions
Width | 5.6 mm | 0.220 in |
Length | 13.5 mm | 0.531 in |
Tube Inner Diameter | 3 mm | 0.118 in |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse