5504112-1
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
Strain Relief, Long boot, Black
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Strain relief |
General Specifications
Color | Black |
Dimensions
Width | 6.2 mm | 0.244 in |
Length | 51.5 mm | 2.028 in |
Tube Inner Diameter | 2.4 mm | 0.094 in |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Portfolio | CommScope® |
Product Type | Strain relief |
General Specifications
Color | Black |
Dimensions
Width | 6.2 mm | 0.244 in |
Length | 51.5 mm | 2.028 in |
Tube Inner Diameter | 2.4 mm | 0.094 in |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse