Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
6588612-2
- Available in:
- North America
Fiber Optic LC/SC/FC Buffer Boot, blue
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector boot |
General Specifications
| Color | Blue |
| Compatible Connector Type | FC | LC | SC |
Packaging and Weights
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector boot |
General Specifications
| Color | Blue |
| Compatible Connector Type | FC | LC | SC |
Packaging and Weights
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Product Specification
Warranty
Customer Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
