760242672
- Available in:
- Asia
- North America
MPO Pin Exchanger, Female, Pro, 10 PK
Specifications
Product Classification
Regional Availability | Asia | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool |
General Specifications
Application | Replacement female pin holder |
Interface | MPO Female |
Interface Feature | Gender Change |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Included | 10 pack, Female pin holders |
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool |
General Specifications
Application | Replacement female pin holder |
Interface | MPO Female |
Interface Feature | Gender Change |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Included | 10 pack, Female pin holders |
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse