760244569
- Available in:
- Asia
- EMEA
- Latin America
- Middle East/Africa
- North America
LC Duplex Replacement Dust Caps - Pack of 100 Pieces
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Body Style | Duplex |
Color | Clear |
Compatible Interface | LC |
Material Specifications
Material Type | Thermoplastic |
Product Classification
Regional Availability | Asia | EMEA | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Dust cover |
General Specifications
Body Style | Duplex |
Color | Clear |
Compatible Interface | LC |
Material Specifications
Material Type | Thermoplastic |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse