9703202/00 | UNFA-EMM-ST01-WH-PACK-25
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ST Simplex Adapter Mounting Module/Collar Assembly, white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter collar |
General Specifications
Body Style | Simplex |
Color | White |
Compatible Interface | ST |
Interface | ST |
Mounting | Adapter mounting module/collar |
Shuttered | No |
Dimensions
Height | 24.13 mm | 0.95 in |
Width | 17.53 mm | 0.69 in |
Length | 13.21 mm | 0.52 in |
Packaging and Weights
Included | Twenty-five ST simplex modules/collars |
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter collar |
General Specifications
Body Style | Simplex |
Color | White |
Compatible Interface | ST |
Interface | ST |
Mounting | Adapter mounting module/collar |
Shuttered | No |
Dimensions
Height | 24.13 mm | 0.95 in |
Width | 17.53 mm | 0.69 in |
Length | 13.21 mm | 0.52 in |
Packaging and Weights
Included | Twenty-five ST simplex modules/collars |
Packaging quantity | 25 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse