1499836-3
- Available in:
- Asia
- EMEA
- North America
Fiber Optic Simplex Adapter, simplex SC, singlemode/multimode, SL Series, White
Specifications
Product Classification
Regional Availability | Asia | EMEA | North America |
Product Type | Fiber adapter |
Product Series | SL Series |
General Specifications
Body Style | Simplex |
Color | White |
Interface | SC/UPC |
Material Specifications
Alignment Sleeve Material | Zirconia (ceramic) |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | North America |
Product Type | Fiber adapter |
Product Series | SL Series |
General Specifications
Body Style | Simplex |
Color | White |
Interface | SC/UPC |
Material Specifications
Alignment Sleeve Material | Zirconia (ceramic) |
Optical Specifications
Fiber Mode | Multimode | Singlemode |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse