1662846
- Available in:
- Asia
- Latin America
- North America
Fiber Optic Adapter, MPO, with flanges, with clip, black
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Simplex |
| Color | Black |
| Interface | MPO |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Simplex |
| Color | Black |
| Interface | MPO |
| Total Ports, quantity | 1 |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
