300100112841 | FSA-ADK-DLX/DLX
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
DLX to DLX Adapter
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | DLX® |
Product Series | FHD |
Minimum Order Quantity | 10 |
General Specifications
Body Style | Straight orientation |
Color | Black |
Interface | DLX |
Shuttered | No |
Total Ports, quantity | 2 |
Optical Specifications
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, maximum note | 0.5 dB mated included DLX connectors |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Flammability Rating | UL 94 V-1 |
Qualification Standards | Telcordia GR-326-CORE |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
Product Brand | DLX® |
Product Series | FHD |
Minimum Order Quantity | 10 |
General Specifications
Body Style | Straight orientation |
Color | Black |
Interface | DLX |
Shuttered | No |
Total Ports, quantity | 2 |
Optical Specifications
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, maximum note | 0.5 dB mated included DLX connectors |
Return Loss, minimum | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Flammability Rating | UL 94 V-1 |
Qualification Standards | Telcordia GR-326-CORE |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse