66431021-06 | 6643 1 021-06
- Available in:
- Australia/New Zealand
Fiber Optic SC/APC Duplex Adapter, coupling, Singlemode, zirconia sleeve, 10/bag
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Green |
Interface | SC/APC |
Total Ports, quantity | 2 |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | Green |
Interface | SC/APC |
Total Ports, quantity | 2 |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 10 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse