66451172-06 | 6645 1 172-06
- Available in:
- Asia
- Latin America
- North America
Fiber Optic Adapter, LC, multimode
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | White |
Interface | LC/UPC |
Total Ports, quantity | 2 |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber adapter |
General Specifications
Body Style | Duplex |
Color | White |
Interface | LC/UPC |
Total Ports, quantity | 2 |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse