Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
68772110-02 | 6877 2 110-02
- Available in:
- Australia/New Zealand
Fiber Optic Duplex Adapter, LC, Singlemode, quantity: 12
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Duplex |
| Color | Blue |
| Interface | LC/UPC |
| Total Ports, quantity | 2 |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 12 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Product Type | Fiber adapter |
General Specifications
| Body Style | Duplex |
| Color | Blue |
| Interface | LC/UPC |
| Total Ports, quantity | 2 |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 12 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
