Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
860633154 | OC-ADP-L2-L2-NRCD
Base Product: OC-ADP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Duplex Adapter, Singlemode LC/APC, green, with reduced flanges
Specifications
Features and Benefits
- High quality zirconia ceramic split sleeves ensuring high precision alignment, reliability and improved reconnect ability
- Translucent easy grip dust cap and integrated mounting clips
- High quality one piece housing, no ultrasonic welding
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | OC-ADP |
General Specifications
| Body Style | Duplex |
| Color | Green |
| Interface | LC/APC |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Alignment Sleeve Material | Ceramic |
Mechanical Specifications
| Coupling Retention Force | 70 N | 15.737 lbf |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, maximum | 0.1 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | OC-ADP |
General Specifications
| Body Style | Duplex |
| Color | Green |
| Interface | LC/APC |
| Mounting | Square flange |
| Total Ports, quantity | 2 |
| Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Alignment Sleeve Material | Ceramic |
Mechanical Specifications
| Coupling Retention Force | 70 N | 15.737 lbf |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss, maximum | 0.1 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
