Warning Icon
This product was discontinued on: June 1, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

860633179 | OC-ADP-L3-L3-NFCD

Base Product: OC-ADP

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Fiber Optic Duplex Adapter, Multimode LC/UPC, OM3/OM4, aqua, flangeless

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • High quality zirconia ceramic split sleeves ensuring high precision alignment, reliability and improved reconnect ability
  • Translucent easy grip dust cap and integrated mounting clips
  • High quality one piece housing, no ultrasonic welding

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber adapter
Product Series OC-ADP

General Specifications

Body Style Duplex
Color Aqua
Interface LC/UPC
Mounting Square flange
Total Ports, quantity 2
Transmission Standards IEC 60754-1 | IEC 61300-3-42

Outline Drawing

Click on image to enlarge.

Material Specifications

Alignment Sleeve Material Ceramic

Mechanical Specifications

Coupling Retention Force 70 N | 15.737 lbf

Optical Specifications

Fiber Mode Multimode
Insertion Loss, maximum 0.1 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Fiber adapter
Product Series OC-ADP

General Specifications

Body Style Duplex
Color Aqua
Interface LC/UPC
Mounting Square flange
Total Ports, quantity 2
Transmission Standards IEC 60754-1 | IEC 61300-3-42

Material Specifications

Alignment Sleeve Material Ceramic

Mechanical Specifications

Coupling Retention Force 70 N | 15.737 lbf

Optical Specifications

Fiber Mode Multimode
Insertion Loss, maximum 0.1 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification