860633182 | OC-ADP-L5-L5-NNCD
Base Product: OC-ADP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Duplex Adapter, Multimode LC/UPC, black, with flanges
Specifications
Features and Benefits
- High quality zirconia ceramic split sleeves ensuring high precision alignment, reliability and improved reconnect ability
- Translucent easy grip dust cap and integrated mounting clips
- High quality one piece housing, no ultrasonic welding
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber adapter |
Product Series | OC-ADP |
General Specifications
Body Style | Duplex |
Color | Black |
Interface | LC/UPC |
Mounting | Square flange |
Total Ports, quantity | 2 |
Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Alignment Sleeve Material | Ceramic |
Mechanical Specifications
Coupling Retention Force | 70 N | 15.737 lbf |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss, maximum | 0.1 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber adapter |
Product Series | OC-ADP |
General Specifications
Body Style | Duplex |
Color | Black |
Interface | LC/UPC |
Mounting | Square flange |
Total Ports, quantity | 2 |
Transmission Standards | IEC 60754-1 | IEC 61300-3-42 |
Material Specifications
Alignment Sleeve Material | Ceramic |
Mechanical Specifications
Coupling Retention Force | 70 N | 15.737 lbf |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss, maximum | 0.1 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse