FBA-1SCBG-FCC
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Adapter, SC, Simplex, Beige, Flanged with Molded Clip and Clear/Translucent Dust cap
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Fiber adapter |
Product Series | FBA |
General Specifications
Body Style | Simplex |
Color | Beige |
Interface | SC/UPC |
Mounting | Flange |
Shuttered | No |
Total Ports, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Dust caps |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Fiber adapter |
Product Series | FBA |
General Specifications
Body Style | Simplex |
Color | Beige |
Interface | SC/UPC |
Mounting | Flange |
Shuttered | No |
Total Ports, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Dust caps |
Packaging Type | Bag |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse