FBA-1SCBL-FCC
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Adapter, SC, Simplex, Blue, Flanged with Molded Clip and Clear/Translucent Dust cap
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | FBA |
General Specifications
| Body Style | Simplex |
| Color | Blue |
| Interface | SC/UPC |
| Mounting | Flange |
| Shuttered | No |
| Total Ports, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Dust caps |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Product Type | Fiber adapter |
| Product Series | FBA |
General Specifications
| Body Style | Simplex |
| Color | Blue |
| Interface | SC/UPC |
| Mounting | Flange |
| Shuttered | No |
| Total Ports, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 | TIA/EIA-604 FOCIS-3 |
Material Specifications
| Alignment Sleeve Material | Zirconia |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Dust caps |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
