FEA-1MOBK-NMB
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Adapter, MPO 12, without flanges, with metal clip, opposed key, black
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Color | Black |
Interface | MPO |
Mounting | No flange |
Total Ports, quantity | 1 |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter |
General Specifications
Body Style | Simplex |
Color | Black |
Interface | MPO |
Mounting | No flange |
Total Ports, quantity | 1 |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse