1-5503948-2
- Available in:
- Asia
- Latin America
- North America
Fiber Optic Connector Kit, SC, Multimode, ceramic, 0.9 and 3.0 mm (bulk packaged)
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
General Specifications
Application | For use with buffered fiber |
Body Style | One-piece | Simplex |
Color | Beige |
Color, boot | Black |
Interface | SC/UPC |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Included | Boot |
Packaging quantity | 10 |
Packaging Type | Bag |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
General Specifications
Application | For use with buffered fiber |
Body Style | One-piece | Simplex |
Color | Beige |
Color, boot | Black |
Interface | SC/UPC |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Included | Boot |
Packaging quantity | 10 |
Packaging Type | Bag |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse