Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Simplex Connector Kit, Singlemode, green
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Series | SECURE |
| Application | For use with jacketed fiber cable |
| Body Style | Simplex |
| Boot Style | Bend limiting |
| Color | Green |
| Color, boot | Blue |
| Interface | LC/UPC |
| Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
| Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Series | SECURE |
| Application | For use with jacketed fiber cable |
| Body Style | Simplex |
| Boot Style | Bend limiting |
| Color | Green |
| Color, boot | Blue |
| Interface | LC/UPC |
| Compatible Cable Diameter, maximum | 2 mm | 0.079 in |
| Compatible Cable Diameter, minimum | 1.6 mm | 0.063 in |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Packaging quantity | 10 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |