Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1828855-3
- Available in:
- Asia
- Latin America
- North America
LightCrimp Plus™ Fiber Optic Connector Kit,, 62.5/125 µm
Specifications
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Brand | LightCrimp Plus™ |
| Product Series | SECURE |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Green |
| Color, boot | Beige |
| Ferrule Geometry | Factory polished |
| Interface | LC/UPC |
| Interface Feature | Epoxyless |
Dimensions
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber connector |
| Product Brand | LightCrimp Plus™ |
| Product Series | SECURE |
General Specifications
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Green |
| Color, boot | Beige |
| Ferrule Geometry | Factory polished |
| Interface | LC/UPC |
| Interface Feature | Epoxyless |
Dimensions
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
