1828953-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- North America
LightCrimp Plus™ Fiber Optic ST Connector Kit, OS2, blue
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Body Style | Simplex |
Boot Style | Bend limiting |
Color | Silver |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, maximum | 0.75 dB |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Body Style | Simplex |
Boot Style | Bend limiting |
Color | Silver |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Epoxyless |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, maximum | 0.75 dB |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Report
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse