Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Fiber Optic Connector Kit, LC, XG, 900 µm, simplex
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Aqua |
| Color, boot | Aqua |
| Interface | LC/UPC |
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Application | For use with buffered fiber |
| Body Style | Simplex |
| Boot Style | Short |
| Color | Aqua |
| Color, boot | Aqua |
| Interface | LC/UPC |
| Compatible Cable Diameter | 0.9 mm | 0.035 in |
| Fiber Mode | Multimode |
| Fiber Type | OM3 | OM4 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |