Warning Icon
This product was discontinued on: January 30, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

460125222

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

TeraSPEED® LC APC Connector for 1.6 mm Fiber, Duplex, Singlemode, green

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand TeraSPEED®

General Specifications

Body Style Duplex
Color Green
Ferrule Geometry Angled
Interface LC/APC

Dimensions

Length 50.3 mm | 1.98 in
Compatible Cable Diameter 1.6 mm | 0.063 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 65 dB

Packaging and Weights

Packaging quantity 2

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand TeraSPEED®

General Specifications

Body Style Duplex
Color Green
Ferrule Geometry Angled
Interface LC/APC

Dimensions

Length 50.3 mm | 1.98 in
Compatible Cable Diameter 1.6 mm | 0.063 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 11.24 lb @ 0 °

Optical Specifications

Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568-C.3
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, typical 0.3 dB
Return Loss, minimum 65 dB

Packaging and Weights

Packaging quantity 2

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification