460125834
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SC/UPC Connector, Multimode, Beige
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Beige |
Color, housing | Beige |
Interface | SC/UPC |
Dimensions
Length | 52 mm | 2.047 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum | 25 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Beige |
Color, housing | Beige |
Interface | SC/UPC |
Dimensions
Length | 52 mm | 2.047 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.3 dB |
Return Loss, minimum | 25 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse