Warning Icon
This product was discontinued on: September 21, 2021

For other alternatives, please contact us for more information.

1 Replacement products available

5503948-1

  • Available in:
  • Asia
  • Latin America
  • North America

Fiber Optic SC Fiber Optic Connector Kit, multimode, 3mm, 0.9 mm

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with buffered fiber
Body Style One-piece | Simplex
Color Beige
Color, boot Beige
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Boot
Packaging quantity 1
Packaging Type Bag

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Application For use with buffered fiber
Body Style One-piece | Simplex
Color Beige
Color, boot Beige
Interface SC/UPC

Dimensions

Compatible Cable Diameter 3 mm | 0.118 in

Material Specifications

Ferrule Material Ceramic
Material Type Glass filled polybutylene terephthalate (PBT)

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Boot
Packaging quantity 1
Packaging Type Bag

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification