6278079-2
- Available in:
- EMEA
LightCrimp Plus™ Fiber Optic SC Connector Kit, OM2, beige
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Application | For use with buffered fiber |
Body Style | One-piece | Simplex |
Color | Beige |
Color, boot | Black |
Interface | SC/UPC |
Interface Feature | Epoxyless |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2 |
Packaging and Weights
Included | Boot |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Fiber connector |
Product Brand | LightCrimp Plus™ |
Product Series | LightCrimp |
General Specifications
Application | For use with buffered fiber |
Body Style | One-piece | Simplex |
Color | Beige |
Color, boot | Black |
Interface | SC/UPC |
Interface Feature | Epoxyless |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM2 |
Packaging and Weights
Included | Boot |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse