760118018 | SFC-STF-09-8X
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik II Connector™, ST, Singlemode-UPC, Blue, for 250/900um, single per pack
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik II |
General Specifications
Body Style | BTW |
Color | Blue |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Field Installable | Mechanical splice |
Dimensions
Length | 50.2 mm | 1.976 in |
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Compatible Cable Diameter, minimum | 0.25 mm | 0.01 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, typical | 0.2 dB |
Return Loss, minimum | 45 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik II |
General Specifications
Body Style | BTW |
Color | Blue |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | ST/UPC |
Interface Feature | Field Installable | Mechanical splice |
Dimensions
Length | 50.2 mm | 1.976 in |
Compatible Cable Diameter, maximum | 0.9 mm | 0.035 in |
Compatible Cable Diameter, minimum | 0.25 mm | 0.01 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.5 dB |
Insertion Loss, typical | 0.2 dB |
Return Loss, minimum | 45 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse