Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

860637438

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

LC/APC Connector, Singlemode, Green

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Color, boot Green
Color, housing Green
Interface LC/APC

Dimensions

Length 39.6 mm | 1.559 in
Compatible Cable Diameter 0.9 mm | 0.035 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568. 3-D | IEC 61753-1
Insertion Loss Change, temperature 0.2 dB
Insertion Loss, ULL, maximum 0.34 dB
Return Loss, minimum 65 dB

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Color, boot Green
Color, housing Green
Interface LC/APC

Dimensions

Length 39.6 mm | 1.559 in
Compatible Cable Diameter 0.9 mm | 0.035 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568. 3-D | IEC 61753-1
Insertion Loss Change, temperature 0.2 dB
Insertion Loss, ULL, maximum 0.34 dB
Return Loss, minimum 65 dB

Product Specification

Product Specification