860648957
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SC/APC Connector, Singlemode, Green
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Green |
Color, housing | Green |
Interface | SC/APC |
Dimensions
Length | 48 mm | 1.890 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in | 2 mm | 0.079 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 15.73 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.2 dB |
Insertion Loss, maximum | 0.4 dB |
Return Loss, minimum | 65 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Color, boot | Green |
Color, housing | Green |
Interface | SC/APC |
Dimensions
Length | 48 mm | 1.890 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in | 2 mm | 0.079 in |
Material Specifications
Ferrule Material | Zirconia |
Mechanical Specifications
Cable Retention Strength, maximum | 15.73 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss Change, mating | 0.2 dB |
Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
Insertion Loss Change, temperature | 0.2 dB |
Insertion Loss, maximum | 0.4 dB |
Return Loss, minimum | 65 dB |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse