Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860648962

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SC/UPC Connector, Singlemode, Blue

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Color, boot Blue
Color, housing Blue
Interface SC/UPC

Dimensions

Length 42 mm | 1.654 in
Compatible Cable Diameter 0.9 mm | 0.035 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 4.40 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568. 3-D | IEC 61753-1
Insertion Loss Change, temperature 0.2 dB
Insertion Loss, maximum 0.34 dB
Return Loss, minimum 50 dB

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector

General Specifications

Color, boot Blue
Color, housing Blue
Interface SC/UPC

Dimensions

Length 42 mm | 1.654 in
Compatible Cable Diameter 0.9 mm | 0.035 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 4.40 lb @ 0 °

Optical Specifications

Fiber Mode Singlemode
Insertion Loss Change, mating 0.2 dB
Optical Components Standard ANSI/TIA-568. 3-D | IEC 61753-1
Insertion Loss Change, temperature 0.2 dB
Insertion Loss, maximum 0.34 dB
Return Loss, minimum 50 dB

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification