Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
SC/UPC Connector, Singlemode, Blue
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Color, boot | Blue |
| Color, housing | Blue |
| Interface | SC/UPC |
| Length | 52 mm | 2.047 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 55 dB |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Color, boot | Blue |
| Color, housing | Blue |
| Interface | SC/UPC |
| Length | 52 mm | 2.047 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 55 dB |