Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

2848025-5 | SLX-COL-CAP-OR-50

Base Product: 2848025

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SLX Jack Color Cap, Orange (50 ea/pkg)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Fits on all SLX jacks

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Color Cap

General Specifications

Color Orange
Integrated Dust Cover Type None

Dimensions

Height 16.13 mm | 0.635 in
Width 14.43 mm | 0.568 in
Depth 6.25 mm | 0.246 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 50

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Color Cap

General Specifications

Color Orange
Integrated Dust Cover Type None

Dimensions

Height 16.13 mm | 0.635 in
Width 14.43 mm | 0.568 in
Depth 6.25 mm | 0.246 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 50

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification