108232695 | MPS100-BK
Base Product: MPS100E
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
PowerSUM M-Series Modular Jack, RJ45, Cat5e Unshielded, Black
Specifications
Features and Benefits
- Modified outlet termination scheme to match other Systimax outlets and to align with the MGS400 and the MGS600 outlets
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Modular jack |
Product Brand | PowerSUM |
Product Series | MPS100E |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Mounting Note | Color matches with M-series Black Faceplates and Surface Mount Boxes |
Termination Type | IDC |
Wiring | T568A | T568B |
Dimensions
Height | 20.32 mm | 0.8 in |
Width | 20.32 mm | 0.8 in |
Depth | 30.48 mm | 1.2 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 MOhm |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Modular jack |
Product Brand | PowerSUM |
Product Series | MPS100E |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Mounting Note | Color matches with M-series Black Faceplates and Surface Mount Boxes |
Termination Type | IDC |
Wiring | T568A | T568B |
Dimensions
Height | 20.32 mm | 0.8 in |
Width | 20.32 mm | 0.8 in |
Depth | 30.48 mm | 1.2 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 500 MOhm |
Remote Powering | Fully supports the safe delivery of power over LAN cabling described by IEEE 802.3bt (Type 4) and complies with the unmating under electrical load requirements prescribed by IEC 60512-99-002 |
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Mechanical Specifications
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Product Sustainability
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Visio Stencil
Other Ways to Browse